ADSP-2189M:  16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 192 KB RAM

The ADSP-2189M is notable for its very large on-chip memory (1.5 MBits) and low power features (2.5v).

The ADSP-2189M combines the ADSP-2100 family base architecture (three computational ...More

ADSP-2189M:  16-bit, 75 MIPS, 2.5v, 2 serial ports, host port, 192 KB RAM

Product Description

The ADSP-2189M is notable for its very large on-chip memory (1.5 MBits) and low power features (2.5v).

The ADSP-2189M combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, and extensive interrupt capabilities.

Benefits

  • Algebraic assembly language supports C language-style constructs for easy programming
  • 100-lead LQFP package provides for space and power savings (16mm x 16mm)
  • On-chip RAM and 4 DMA ports make reprogramming easy
  • 16-bit DMA port makes bus interfacing easier
  • 5 sleep and powerdown modes maximize battery life.
  • Features

    • 13 ns instruction cycle time (75 MIPS)
    • 2.5 volt supply with 3.3 volt I/O
    • 32K words of on-chip program RAM
    • 48K words of on-chip data memory RAM
    • 16-bit internal DMA port for high speed access to on-chip memory
    • 8-bit DMA port to byte memory for transparent program and data memory transfers
    • .4 mA/MIPS
    • Byte memory interface for storage of data tables and program overlays
    • Programmable memory strobe and separate I/O memory space permits "glueless" system
    • ADSP-2100 Family code and function compatible
    • 100-lead LQFP
    • 144 mini-BGA package

    Diagrams

    • Enlarge
    ADSP-2189M Diagram
    Functional Block Diagram for ADSP-2189M

    Markets & Applications

    • Speaker phones
    • Smart phones
    • Digital speech interpolation
    • Video conferencing
    • Data encryption
    • ISDN modems
    • Pattern matching
    • Global positioning
    • Navigation

    Specifications

    Clock Speed (MHz) 75MHz
    Program RAM Words(KWords) 32
    Data RAM Word (KWords) 48
    Ext. Memory Bus (Bits) 24bit
    Host Port Yes
    SPORT 2
    SPI/UART No
    Timers 1
    Core Voltage (V) 2.5V
    Package 100 LQFP,CSP_BGA
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices