ADSP-21992: High-Performance Mixed Signal DSP, 160 MHz, 32K Program, 16K Data Memory RAM
The ADSP-21992 further extends the capabilities of the ADSP-2199x mixed-signal DSP family, by offering 32K words of program memory and 16K words of data memory RAM. In addition, the ADSP-21992 ...More
ADSP-21992: High-Performance Mixed Signal DSP, 160 MHz, 32K Program, 16K Data Memory RAM
Product Description
The ADSP-21992 further extends the capabilities of the ADSP-2199x mixed-signal DSP family, by offering 32K words of program memory and 16K words of data memory RAM. In addition, the ADSP-21992 provides an on-chip CAN communications port that provides full CAN 2.0B support, with 16 configurable mailboxes and individual acceptance filters. The integration of the CAN interface enables single chip solutions that implement the embedded control and signal processing as well as the field bus communications interface.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 160 MHz, ADSP-219x DSP Core
- 8-Channel, 14-Bit, 20 MSPS ADC with On-Chip Voltage Reference
- Integrated Controller Area Network (CAN) Interface
- External Memory Interface (to 1 MWord)
- Three-Phase PWM Generation Unit, with additional Dual Auxiliary PWM Outputs
- 32K Program, 16K Data Memory RAM
- Three-Phase PWM Generation Unit
- Incremental Encoder Interface Unit
- Three 32-Bit, General Purpose Timers
- 16-Bit General Purpose Flag I/O Port
- Synchronous Serial (SPORT) & SPI Communications Port
- CROSSCORE™ tool support
Diagrams
- Enlarge
Functional Block Diagram for ADSP-21992
High-Performance Mixed Signal DSP, 160 MHz, 32K Program, 16K Data Memory RAM
Functional Block Diagram for ADSP-21992
ADSP-21992 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP-21992BBC | Prodn | 196 ball CSPBGA (15x15x1.85mm) | 196 | Ind | $30.81 | 11/28/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21992BSTZ | Prodn | LQFP 1.4 MM | 176 | Ind | $28.93 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADSP-21992YBC | Prodn | 196 ball CSPBGA (15x15x1.85mm) | 196 | Ind | $30.81 | 11/28/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close