ADSP-2192: 16-bit Fixed-Point DSP For Multichannel Applications
Dual-Core 320 MIPS Performance with PCI and USB Interface
The ADSP-2192 is a dual-core 16-bit fixed-point DSP optimized for multichannel voice/data and other high-speed numeric processing ...More
ADSP-2192: 16-bit Fixed-Point DSP For Multichannel Applications
Product Description
Dual-Core 320 MIPS Performance with PCI and USB Interface
The ADSP-2192 is a dual-core 16-bit fixed-point DSP optimized for multichannel voice/data and other high-speed numeric processing applications. It is the first product available based on ADI's new high performance ADSP-219x digital signal processor (DSP) core capable of 320 million instructions per second (MIPS). Future products on the ADSP-219x roadmap will follow two paths, one addressing high-performance requirements delivering up to 1200 MIPS and another addressing low power requirements needing less than 0.1 mW/MIPS.
It is the first product available based on ADI's new high-performance ADSP-219x digital signal processor (DSP) core capable of 320 million instructions per second (MIPS).
Building off its full code-compatibility with the entire ADSP-218x DSP family, the DSP cores used in the ADSP-2192 utilize the ADSP-2100 family base architecture consisting of three computational units, data address generators, and a program sequencer. The ADSP-2192 will also support a wide range of interfaces including: Peripheral Component Interconnect (PCI) with CardBus and Sub-ISA interface mode for embedded applications and Universal Serial Bus (USB) with interface to serial EPROM devices, AC'97 and DMA. Other ADSP-2192 highlights include a programmable timer for each core, extensive interrupt capabilities along with on-chip program and data memory.
With 132K words of on-chip memory, the ADSP-2192's first core processor (P0) is configured with 64K x 16-bit Data Memory, 16K x 24-bit Program Memory, and Boot ROM. The second core processor (P1) is configured with 32K x 16-bit Data Memory, 16K x 24-bit Program Memory, and Boot ROM. The ADSP-2192 also features 4K x 16-bit words of shared memory that will reduce external data accesses allowing a higher sustained processor performance.
Power-down circuitry is provided to meet the low-power needs of battery-operated portable equipment. The ADSP-2192 is available in a 144-pin LQFP package.
Fabricated in a high-speed, low-power, CMOS process, the ADSP-2192 operates with a 6.25-ns instruction cycle time (160MHz/320MIPS). The ADSP-2192's dual-core architecture and comprehensive instruction set enable the processors to perform multiple operations in parallel, and any two instructions can execute in a single DSP processor cycle.
Development Tools
VisualDSP++ 3.5
Easy-to-use integrated software development and debugging environment (DDE)...
Features
- 160MHz/320MIPS High-performance dual-core 16-bit device
- Code-compatible with popular ADSP-218x family
- 2.4 Mbits on-chip SRAM; On-chip boot ROM
- PCI 2.2 33MHz/32-bit compliant interface; Integrated USB 1.1-compliant interface
- Fourteen DMA channels
- Serial interface for external EPROM/EEPROM Devices
Diagrams
- Enlarge
Functional Block Diagram for ADSP-2192
16-bit Fixed-Point DSP For Multichannel Applications
Functional Block Diagram for ADSP-2192
ADSP-2192 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADSP219212MKST160X | Obs | LQFP 1.4 MM | 144 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close