EVAL-ADV739X Evaluation Platform.

Product Details

Analog Devices has developed a 2 piece modular system to evaluate the ADV7390, ADV7391, ADV7392, ADV7393 Encoders.

The 2 piece system consists of a front end board featuring an ADV7403 Analog Devices Multiformat decoder, Cypress USB microcontroller and a Xilinx Spartan 3 FPGA. This board provides data to be sent to Encoder board plugged in to the back end.

Features

The back end plug-in module features the encoder of choice.The form factor of these plug in-modules emphasize the small form factor of this range of video Encoders. The plug-in modules are listed here and are orderable below:

- EVAL-ADV7390EBZ
- EVAL-ADV7391EBZ
- EVAL-ADV7392EBZ
- EVAL-ADV7393EBZ

Functional Block Diagram

EVAL-ADV739x functional block diagram

Documentation

EngineerZone

Complete documentation and design support files can be found on EngineerZone.

SampleBuy

Price, packaging, availability

EVAL-ADV739X Evaluation Platform.
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV739XFEZ Status: Contact ADI Front-end Evaluation Board $325.00 Yes -
EVAL-ADV7390-AEBZ Status: Contact ADI Evaluation Board - Yes - Contact ADI
EVAL-ADV7390EBZ Status: Contact ADI Evaluation Board $85.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close