content here.
content here.

ADV7322:  Multiformat 11-Bit HDTV Video Encoder

The ADV7322 is the latest digital-to-analog video encoder for low-cost consumer video applications. It converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.

CGMS-A support for 625p output standards allows DVD players & recorders to comply with industry requirements for copy-protection.

Enhanced performance for SDTV and a range of ...More

ADV7322:  Multiformat 11-Bit HDTV Video Encoder

Product Description

The ADV7322 is the latest digital-to-analog video encoder for low-cost consumer video applications. It converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.

CGMS-A support for 625p output standards allows DVD players & recorders to comply with industry requirements for copy-protection.

Enhanced performance for SDTV and a range of new directly supported SMPTE HDTV input standards make the ADV732x series of video encoders ideal for high-performance multi-format video output.

Now in their 8th generation, Analog Devices video encoders lead the way in resolution and oversampling performance for both consumer and professional applications.

Applications

  • Low-Cost Consumer Video Applications
  • DVD Players/Recorders requiring 625p CGMS-A copy protected video outputs
  • HD Video Players/Recorders
  • HD Set-Top-Boxes and iDTV
  • Professional Video Editing & Studio Equipment
  • Medical & Industrial Imaging

  • Extended support for HDTV input formats
  • CGMS-A Copy Protection for European 625p requirements
  • Improved SDTV Performance Improvements for Modulated Outputs
  • # DAC: 6
  • Resolution (Bits): 11bit
  • Input Data Resolution : 8bit
  • Max Oversampling (MHz): 216MHz
  • Standard Definition: X
  • Prog Scan: X
  • HDTV: X
  • Component RGB/YPbPr: X
  • CVBS/S-Video: X
  • I/O Supply (V): 2.5 to 3.3V
  • A & D Core Supply (V): 2.5V
  • Package: 64-Lead LQFP

Functional Block Diagram for ADV7322

OF NOTE ...

For the opportunity to sample, please contact the Audio/Video Development Group.

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7304A 6 14 - - - - - - - -
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.05
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.