ADV7324:  14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection

The ADV7324 is the latest digital-to-analog video encoder for standard definition, progressive scan and high definition video from Analog Devices. It converts a wide variety of digital video formats ...More

ADV7324:  14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection

Product Description

The ADV7324 is the latest digital-to-analog video encoder for standard definition, progressive scan and high definition video from Analog Devices. It converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.

CGMS-A support for 625p output standards allows DVD players & recorders to comply with industry requirements for copy-protection.

Enhanced performance for SDTV and a range of new directly supported SMPTE HDTV input standards make the ADV732x series of video encoders ideal for high-performance multi-format video output.

Now in their 8th generation, Analog Devices video encoders lead the way in resolution and oversampling performance for both consumer and professional applications.

Applications

  • DVD Players/Recorders requiring 625p CGMS-A copy protected video outputs
  • HD Video Players/Recorders
  • AV-Receivers
  • HD Set-Top-Boxes and iDTV
  • Professional Video Editing & Studio Equipment

Features

  • Extended support for HDTV input formats
  • CGMS-A Copy Protection for European 625p requirements
  • Improved SDTV Performance Improvements for Modulated Outputs
  • Leadership 14-bit NSV DAC performance for ultra-high-end designs

Diagrams

ADV7324 Diagram
Functional Block Diagram for ADV7324

Specifications

# DAC 6
Resolution (Bits) 14bit
Standard Definition X
Prog Scan X
HDTV X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 64-Lead LQFP

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.05
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.