Add to Signal Chain Designer

AD9760:  10-Bit, 100 MSPS+ TxDAC® D/A Converter

Product Details

The AD9760 and AD9760-50 are the 10-bit resolution members of the T×DAC series of high performance, low power CMOS digital-to-analog converters (DACs). The AD9760-50 is a lower performance option that is guaranteed and specified for 50 MSPS operation. The T×DAC family that consists of pin compatible 8-, 10-, 12- and 14-bit DACs is specifically optimized for the transmit signal path of communication systems. All of the devices share the same interface options, small outline package and pinout, thus providing an upward or downward component selection path based on performance, resolution and cost. Both the AD9760 and AD9760-50 offer exceptional ac and dc performance while supporting update rates up to 125 MSPS and 60 MSPS respectively.

The AD9760's flexible single-supply operating range of 2.7 V to 5.5 V and low power dissipation are well suited for portable and low power applications. Its power dissipation can be further reduced to a mere 45 mW without a significant degradation in performance by lowering the full-scale current output. Also, a power-down mode reduces the standby power dissipation to approximately 25 mW.

The AD9760 is manufactured on an advanced CMOS process. A segmented current source architecture is combined with a proprietary switching technique to reduce spurious components and enhance dynamic performance. Edge-triggered input latches and a 1.2 V temperature compensated bandgap reference have been integrated to provide a complete monolithic DAC solution. Flexible supply options support +3 V and +5 V CMOS logic families.

The AD9760 is a current-output DAC with a nominal full-scale output current of 20 mA and > 100 k(ohm) output impedance. Differential current outputs are provided to support single-ended or differential applications. Matching between the two current outputs ensures enhanced dynamic performance in a differential output configuration. The current outputs may be tied directly to an output resistor to provide two complementary, single-ended voltage outputs or fed directly into a transformer. The output voltage compliance range is 1.25 V.

The on-chip reference and control amplifier are configured for maximum accuracy and flexibility. The AD9760 can be driven by the on-chip reference or by a variety of external reference voltages. The internal control amplifier that provides a wide (>10:1) adjustment span allows the AD9760 full-scale current to be adjusted over a 2 mA to 20 mA range while maintaining excellent dynamic performance. Thus, the AD9760 may operate at reduced power levels or be adjusted over a 20 dB range to provide additional gain ranging capabilities.

The AD9760 is available in a 28-pin SOIC package. It is specified for operation over the industrial temperature range.

FEATURES and BENEFITS

  • Member of Pin-Compatible TxDAC Product Family
  • 125 MSPS Update Rate
  • 10-Bit Resolution
  • Excellent Spurious Free Dynamic Range Performance
  • SFDR to Nyquist @ 40 MHz Output: 52 dBc
  • Differential Current Outputs: 2 ma to 20 mA
  • Edge-Triggered Latches
  • Power Dissipation:
    175 mW @ 5 V to 45 mW @ 3 V
  • Power-Down Mode: 25 mW @ 5 V
  • On-Chip 1.20 V Reference
  • Single +5 V or +3 V
    Supply Operation
  • Packages: 28-Lead SOIC
    and TSSOP

Functional Block Diagram for AD9760

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Design Tools,Models,Drivers & Software

Title Content Type File Type
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
DAC Harmonic Analyzer HTML
AD9760 IBIS Models IBIS Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9760 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9760AR Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $6.80 $5.80 N  Material Info PCN Purchase
AD9760AR50 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $6.73 $5.71 N  Material Info PCN Purchase
AD9760ARU Status: Production 28 ld TSSOP 28 Ind Tube, 50 $6.80 $5.80 N  Material Info PCN Purchase
AD9760ARU50 Status: Production 28 ld TSSOP 28 Ind Tube, 50 $5.82 $4.95 N  Material Info PCN Purchase
AD9760ARU50RL7 Status: Production 28 ld TSSOP 28 Ind Reel, 1000 - $4.95 N  Material Info PCN Purchase
AD9760ARUZ Status: Production 28 ld TSSOP 28 Ind Tube, 50 $5.89 $5.01 Y  Material Info PCN Purchase Sample
AD9760ARUZ50 Status: Production 28 ld TSSOP 28 Ind Tube, 50 $5.82 $4.95 Y  Material Info PCN Purchase
AD9760ARUZ50RL7 Status: Production 28 ld TSSOP 28 Ind Reel, 1000 - $4.95 Y  Material Info PCN Purchase
AD9760ARUZRL7 Status: Production 28 ld TSSOP 28 Ind Reel, 1000 - $5.01 Y  Material Info PCN Purchase
AD9760ARZ Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $5.89 $5.01 Y  Material Info PCN Purchase Sample
AD9760ARZ50 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $5.82 $4.95 Y  Material Info PCN Purchase
AD9760ARZ50RL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $4.95 Y  Material Info PCN Purchase
AD9760ARZRL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $5.01 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9760 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9760-EBZ Status: Production Evaluation Board $303.60 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close