Product Details

The evaluation board for the AD5243 contains an SDP connection and software which allows the AD5243 to be controlled from an SDP board.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate with the evaluation board through the SDP Controller board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

System Requirements

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port

Software and Tools

  • AD5243 Evaluation Tools (AD5243EVAL)
    • AD5243 I2C Software (zip, 6,050,472 bytes)
      The software can be operated in Windows 2000, NT, and XP.

      The AD5243 is a 256-position, I2C, dual channel digital potentiometer, sometimes referred to as an RDAC. The AD5243 can be controlled digitally by a Micro-Controller, DSP, or Micro-Processor via a 2-wire serial interface that allows multiple modes of operation and adjustment. The evaluation board simplifies control of the RDAC by PC software programming such that no programming skills or languages are required.

Supporting Boards

  • System Demonstration Platform, SDP-B
    The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform page for more information.

SampleBuy

Price, packaging, availability

AD5243 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5243SDZ Status: Production Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close