AD5232 Software (zip, 5,309,214 bytes) The software can be operated in Windows 2000, NT, and XP. The AD5232 is a nonvolatile, SPI, 256-position, dual channel digital potentiometer, sometimes referred to as an RDAC. The AD5232 can be controlled digitally by a Micro-Controller, DSP, or Micro-Processor via a 3-wire serial interface that allows multiple modes of operation and adjustment. The evaluation board simplifies control of the RDAC by PC software programming such requiring no programming skills or language.
System Demonstration Platform, SDP-B
The SDP-B (EVAL-SDP-CB1Z) is the required controller board for this evaluation system. If you have previously purchased an SDP-B, you will not need to purchase another SDP-B Controller board. Evaluation boards requiring the SDP-B will not work with the SDP-S controller board. Visit the System Demonstration Platform page for more information.