AD5200: 256- (AD5200) and 33-Position (AD5201) Digital Potentiometers
The AD5200 and AD5201 provide 256- and 33-position digitally controlled potentiometers. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Both ...More
For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.
AD5200: 256- (AD5200) and 33-Position (AD5201) Digital Potentiometers
Product Description
The AD5200 and AD5201 provide 256- and 33-position digitally controlled potentiometers. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Both the AD5200 and AD5201 contain a single variable resistor in the compact (3mm X 5mm) miniSOIC-10 package.
Circuit Applications:- Mechanical Potentiometer Replacement
- Instrumentation: Gain, Offset Adjustment
- Programmable Voltage to Current Conversion
- Programmable Filters, Delays, Time Constants
- Line Impedance Matching
- Data Sheet Rev B, 09/2001 (pdf 749kB)
- (About Data Sheets)
Features
- 10K, 50K Ohm End-to-End Terminal Resistance
- 33 Position AD5201 Wiper Connects Directly to Both End Terminals
- 3-Wire SPI Compatible Serial Data Input
- +2.7 V to +5.5 V Single-Supply; ±2.7 V Dual-Supply Operation, Ideal for Ground
- Referenced AC Signals
- Power ON Mid-Scale Preset
- Fully Characterized (Rheostat, and
Potentiometer-Divider Mode DNL,
THD, Noise, Bandwidth), No surprises! - Compact micro-SOIC package
<1.1 mm height,
ideal for PCMCIA cards
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current (max) | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.97 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.50 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.90 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.86 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.58 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.65 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.93 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.89 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.13 |
| AD5260 | 1 | 256 | Volatile | SPI | 20, 50, 200 |