Add to Signal Chain Designer

DAC8800:  Octal 8-Bit D/A Converter

Product Details

The DAC-8800 Trim DAC™ is designed to be a general purpose digitally controlled voltage adjustment device. The output voltage range can be independently set for each set of four D/A converters. In addition, both unipolar and bipolar output voltage ranges are easy to establish by external reference input high and low terminals. The digitally-programed output voltages are ideal for op amp trimming, voltage-controlled amplifier gain setting and any general purpose trimming tasks.

A three-wire serial digital interface loads the contents of eight internal DAC registers which establish the output voltage levels. An asynchronous Clear (CLR) input places all DACs in a zero code output condition, very handy for system power-up. An internal regulator provides TTl input compatibility over a wide range of VDD supply voltages. Single supply operation is available by connecting VSS to GND.

FEATURES and BENEFITS

  • ±1/2 LSB Total Unadjusted Error
  • 2µs Settling time
  • Serial Data Input
  • ±Full-Scale Output set by VREFH and VREFL
  • Unipolar and Bipolar Operation
  • TTL Input Compatible
  • 20-Pin DIP or SOL Package
  • Low Cost

Functional Block Diagram for DAC8800

DAC8800 Diagram
Functional Block Diagram for DAC8800

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8800 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
DAC8800BR/883C Status: Production 20 ld CerDIP 20 Ind Tube, 18 $55.44 $50.12 N  Material Info PCN Purchase
DAC8800FPZ Status: Production 20 ld PDIP 20 Tube, 18 $11.68 $10.56 Y  Material Info PCN Purchase
DAC8800FS Status: Production 20 ld SOIC - Wide 20 Tube, 37 $12.82 $11.58 N  Material Info PCN Purchase
DAC8800FS-REEL Status: Production 20 ld SOIC - Wide 20 Reel, 1000 - $11.58 N  Material Info PCN Purchase
DAC8800FSZ-REEL Status: Production 20 ld SOIC - Wide 20 Reel, 1000 - $10.56 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close