Add to Signal Chain Designer

DAC8562:  +5 Volt, Parallel Input Complete 12-Bit DAC

Product Details


The DAC8562 is a complete, parallel input, 12-bit, voltage output DAC designed to operate from a single +5 volt supply. Built using a CBCMOS process, these monolithic DACs offer the user low cost, and ease-of-use in +5 volt only systems.

Included on the chip, in addition to the DAC, is a rail-to-rail amplifier, latch and reference. The reference (REFOUT) is trimmed to 2.5 volts, and the on-chip amplifier gains up the DAC output to 4.095 volts full scale. The user needs only supply a + volt supply.

The DAC8562 is coded straight binary. The op amp output swings from 0 to +4.095 volts for a one milivolt per bit resolution, and is capable of driving ±5 mA. Built using low temperature-coefficient silicon-chrome thin-film resistors, excellent linearity error versus digital input code plot.

Digital interface is parallel and high speed to the interface to the fastest processors without wait states. The interface is very simple requiring only a single CE signal. An asynchronous CLR input sets the output to zero scale.

The DAC8562 is available in tow different 20-pin packages, plastic DIP and SOL-20. Each part is fully specified for operation over -40°C to +85°C, an the full +5 V ±5 % power supply range.

For MIL-STD_883 applications, contact your local ADI sales office for the DAC8562/883 data sheet which specifies operation over the -55°C to +125°C temperature range.

FEATURES and BENEFITS

  • Complete 12-Bit DAC
  • No External Components
  • Single +5 Volt Operation
  • 1 mV/Bit with 4.095 V Full Scale
  • True Voltage Output, ±5 mA Drive
  • Very Low Power -3 mW

Functional Block Diagram for DAC8562

Documentation

Title Content Type File Type
DAC8562: 5 Volt, Parallel Input Complete 12-Bit DAC Data Sheet (Rev A, 10/1992) (pdf, 636 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8562 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
DAC8562EPZ Status: Production 20 ld PDIP 20 Tube, 18 - - Y  Material Info PCN Contact ADI
DAC8562FP Status: Production 20 ld PDIP 20 Tube, 18 $12.04 $10.88 N  Material Info PCN Purchase
DAC8562FPZ Status: Production 20 ld PDIP 20 Tube, 18 $10.97 $9.91 Y  Material Info PCN Purchase
DAC8562FRU Status: Last Time Buy 20 ld TSSOP 20 Tube, 75 $11.52 $10.41 N  Material Info PCN/PDN Purchase
DAC8562FRU-REEL7 Status: Last Time Buy 20 ld TSSOP 20 Reel, 1000 - $10.41 N  Material Info PCN/PDN Purchase
DAC8562FRUZ Status: Production 20 ld TSSOP 20 Tube, 75 $10.97 $9.91 Y  Material Info PCN Purchase
DAC8562FS Status: Production 20 ld SOIC - Wide 20 Tube, 37 $12.04 $10.88 N  Material Info PCN Purchase
DAC8562FSZ Status: Production 20 ld SOIC - Wide 20 Tube, 37 $10.97 $9.91 Y  Material Info PCN Purchase
DAC8562FSZ-REEL Status: Production 20 ld SOIC - Wide 20 Reel, 1000 - $9.91 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close