Add to Signal Chain Designer

DAC8408:  Quad 8-Bit Multiplying CMOS D/A Converter with Memory

Product Details

The DAC8408 is a monolithic quad 8-bit multiplying digital-to-analog CMOS converter. Each DAC has its own reference input, feedback resistor, and onboard data latches that feature read/write capability. The readback function serves as memory for those systems requiring self-diagnostics.

A common 8-bit TTL/CMOS compatible input port is used to load data into any of the four DAC data-latches. Control lines DS1, DS2, and A/B determine which DAC will accept data. Data loading is similar to that of a RAMs write cycle. Data can be read back onto the same data bus with control line R/W. The DAC8408 is bus compatible with most 8-bit microprocessors, including the 6800, 8080, 8085, and Z80. The DAC8408 operates on a single +5 volt supply and dissipates less than 20 mW. The DAC8408 is manufactured using PMI's highly stable, thin-film resistors on an advanced oxide-isolated, silicon-gate, CMOS process. PMI's improved latch-up resistant design eliminates the need for external protective Schottky diodes.

FEATURES and BENEFITS

  • Four DACs in a 28 Pin, 0.6 Inch Wide DIP or 28-Pin JEDEC Plastic Chip Carrier
  • ±1/4 LSB Endpoint Linearity
  • Guaranteed Monotonic
  • DACs Matched to Within 1%
  • Microprocessor Compatible
  • Read/Write Capability (with Memory)
  • TTL/CMOS Compatible
  • Four-Quadrant Multiplication
  • Single-Supply Operation (+5 V)
  • Low Power Consumption
  • Latch-Up Resistant
  • Available in Die Form

Functional Block Diagram for DAC8408

DAC8408 Diagram
Functional Block Diagram for DAC8408

Similar Products

  • AD5428 Dual 8-Bit, High Bandwidth, Multiplying DACs with Parallel Interface
  • AD5429 Dual 8-Bit, High Bandwidth, Multiplying DAC with Serial Interface
  • AD5439 Dual 10-Bit, High Bandwidth, Multiplying DAC with Serial Interface
  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5447 Dual 12-Bit, High Bandwidth, Multiplying DACs with Parallel Interface

Documentation

Title Content Type File Type
DAC8408: Quad 8-Bit Multiplying CMOS D/A Converter with Memory Data Sheet  (Rev A, 10/2002) (pdf, 217 kB) Data Sheets PDF
DAC8408: Military Data Sheet  (Rev A, 08/2001) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8408 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
DAC8408AT/883C Status: Production CERDIP GLASS SEAL 28 Ind Tube, 12 $61.59 $56.65 N  Material Info PCN Purchase
DAC8408FP Status: Production 28 ld PDIP 28 Tube, 13 $11.90 $10.49 N  Material Info PCN Purchase
DAC8408FPC Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Tube, 39 $13.08 $12.04 N  Material Info PCN Purchase
DAC8408FPCZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Tube, 39 $11.35 $10.44 Y  Material Info PCN Purchase
DAC8408FPZ Status: Production 28 ld PDIP 28 Tube, 13 $10.32 $9.10 Y  Material Info PCN Purchase
DAC8408FS Status: Production 28 ld SOIC - Wide 28 Tube, 27 $12.46 $10.97 N  Material Info PCN Purchase
DAC8408FSZ Status: Production 28 ld SOIC - Wide 28 Tube, 27 $11.35 $10.00 Y  Material Info PCN Purchase
DAC8408FSZ-REEL Status: Production 28 ld SOIC - Wide 28 Comm. Reel, 1000 - $10.50 Y  Material Info PCN Purchase
DAC8408GP Status: Production 28 ld PDIP 28 Tube, 13 $20.01 $17.01 N  Material Info PCN Purchase
DAC8408GPZ Status: Production 28 ld PDIP 28 Tube, 13 $18.23 $15.51 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close