Add to Signal Chain Designer

DAC8143:  12-Bit Current-Out, Daisy-Chained DAC

Product Details

The DAC8143 is a 12-bit serial-input, daisy-chain digital-to-analog converter. It was designed for multiple serial DAC systems where serial daisy-chaining one DAC after another is greatly simplified. The daisy chain feature saves address-decoding lines enabling simpler logic interfacing in multiple package DAC designs.

The DAC8143 is ideal for data acquisition and process control systems offering the user a wide flexibility in output voltage ranges through choices of external references and output I-to-V converter op amps.

FEATURES and BENEFITS

  • Improved Resistance to ESD
  • Minimizes Address-Decoding in Multiple DAC Systems: Three-Wire Interface for Any Number of DACs
    One Data Line
    One CLK Line
    One Load Line
  • Fast, Flexible, Microprocessor Interfacing in Serially Controlled systems
  • Buffered Digital Output Pin for Daisy-Chaining Multiple DACs
  • -40°C to +85°C for the Extended Industrial Temperature Range

Functional Block Diagram for DAC8143

DAC8143 Diagram
Functional Block Diagram for DAC8143

Similar Products

  • AD5450 8-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5451 10-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5452 12-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Documentation

Title Content Type File Type
DAC8143: 12-Bit Serial Daisy-Chain CMOS D/A Converter Data Sheet  (Rev C, 03/1999) (pdf, 181 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

DAC8143 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
DAC8143FPZ Status: Production 16 ld PDIP 16 Tube, 25 $7.27 $6.18 Y  Material Info PCN Purchase
DAC8143FSZ Status: Production 16 ld SOIC - Wide 16 Tube, 47 $7.27 $6.18 Y  Material Info PCN Purchase
DAC8143FSZ-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $6.18 Y  Material Info PCN Purchase
DC8143FSZ Status: Production SOIC 300 MIL 16 Tube, 47 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close