DAC10

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit High Speed Multiplying D/A Converter (Universal Digital Logic Interface)

Viewing:

Part Details

  • Fast Settling: 85 ns
  • Low Full-Scale Drift: 10 ppm/°C
  • Nonlinearity to 0.05% Max Over Temperature Range
  • Complementary Current Outputs: 0 mA to 4 mA
  • Wide Range Multiplying Capability: 
  • 1 MHz Bandwidth
  • Wide Power Supply Range: 
  • +5, -7.5 Min to ±18 V Max
  • Direct Interface to TTL, CMOS, 
  • ECL, PMOS, NMOS
  • Availability to DIE Form
DAC10
10-Bit High Speed Multiplying D/A Converter (Universal Digital Logic Interface)
DAC10 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed