Add to Signal Chain Designer

ADV7120:  CMOS 80 MHz, Triple 8-Bit Video DAC

Product Details

Newer Alternatives: NEW DESIGNS:
See the Video Encoder Selection Table for latest Video Encoders

The ADV7120 (ADV®) is a digital video converter on a single monolithic chip. The part is specifically designed for high resolution color graphics and video systems. It consists of three, high speed, 8-bit, video D/A converters (RGB) a standard TTL input interface and high impedance, analog output, current sources.

The ADV7120 has three separate, 8-bit, pixel input ports, one each for red, green and blue video data. Additional video input controls on the part include composite sync, blank and reference white. A single +5 V supply, an external 1.23 V reference and pixel clock input are all that are required to make the part operational.

The ADV7120 is capable of generating RGB video output signals, which are compatible with RS-343A and RS-170 video standards, without requiring external buffering.

The ADV7120 is fabricated in a +5 V CMOS process. Its monolithic CMOS construction ensures greater functionality with low power dissipation. The part is packaged in both a 0.6', 40-pin plastic DIP and a 44-pin plastic leaded (J-lead) chip carrier, PLCC.

FEATURES and BENEFITS

  • 80 MHz Pipelined Operation
  • Triple 8-Bit D/A Converters
  • RS-343A/RS-170 Compatible Outputs
  • TTL Compatible Inputs
  • +5 V CMOS Monolithic Construction
  • 40-Pin DIP or 44-Pin PLCC and 48-Lead TQFP

Functional Block Diagram for ADV7120

Documentation

Title Content Type File Type
ADV7120: CMOS 80 MHz, Triple 8-Bit Video DAC Data Sheet  (Rev B, 04/1990) (pdf, 188 kB) Data Sheets PDF
AN-311: How to Reliably Protect CMOS Circuits Against Power Supply Overvoltaging  (pdf, 217 kB) Application Notes PDF
AN-336: JPEG Compression Application Notes HTML
AN-205: Video Formats and Required Load Terminations  (pdf, 241 kB) Application Notes PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADV7120 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADV7120KPZ30 Status: Production 44 ld PLCC 44 Comm. Tube, 27 $24.49 $22.14 Y  Material Info Notify Me Purchase
ADV7120KSTZ30 Status: Production 48 ld LQFP 48 Comm. Tray, 250 $6.52 $5.89 Y  Material Info PCN Purchase
ADV7120KSTZ50 Status: Production LQFP 1.4 MM 48 Comm. Tray, 250 $6.76 $6.10 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close