content here.
content here.

AD9774:  14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filters

The AD9774 is a single supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for waveform reconstruction applications requiring exceptional dynamic range. Manufactured on an advanced CMOS process, it integrates a complete, low distortion 14-bit DAC with a 4´ digital interpolation filter and clock multiplier. The two-stage, 4´ digital interpolation filter provides more than a ...More

AD9774:  14-Bit, 32 MSPS TxDAC® with 4x Interpolation Filters

Product Description

The AD9774 is a single supply, oversampling, 14-bit digital-to-analog converter (DAC) optimized for waveform reconstruction applications requiring exceptional dynamic range. Manufactured on an advanced CMOS process, it integrates a complete, low distortion 14-bit DAC with a 4´ digital interpolation filter and clock multiplier. The two-stage, 4´ digital interpolation filter provides more than a six-fold reduction in the complexity of the analog reconstruction-filter. It does so by multiplying the input data rate by a factor of four while simultaneously suppressing the original inband images by more than 69 dB. The on-chip clock multiplier provides all the necessary clocks. The AD9774 can reconstruct full-scale waveforms having bandwidths as high as 13.5 MHz when operating at an input data rate of 32 MSPS and a DAC output rate of 128 MSPS.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Single 3 V or 5 V Supply
  • 14-Bit DAC Resolution and Input Data Width
  • 32 MSPS Input Data Rate at 5 V
  • 13.5 MHz Reconstruction Bandwidth
  • 12 ENOBS @ 1 MHz
  • 77 dBc SFDR @ 5 MHz
  • 4x Interpolation Filter
    69 dB Image Rejection
    84% Passband to Nyquist Ratio
    0.002 dB Passband Ripple
    23 3/4 Cycle Latency
  • Internal 4x Clock Multiplier
  • On-Chip 1.20 V Reference
  • 44-Lead MQFP Package
  • Resolution (Bits): 14bit
  • DAC Update Rate: 32MSPS
  • DAC Settling Time: 35ns
  • # DAC Outputs: 1
  • DAC Type: Current Out
  • DAC Input Format: Par
  • Output FSR: (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset
  • Ref Int/Ext: Int/Ext
  • Supply Vnom: Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 940mW
  • Package: QFP

Functional Block Diagram for AD9774

Part# Bits Update Rate Settling Time # Outputs
AD9774 14 32MSPS 35ns 1
AD9789 14 2.4GSPS 13ns 1
AD9764 14 125MSPS 35ns 1
AD9755 14 300MSPS 11ns 1
AD9707 14 175MSPS 11ns 1
AD9772A 14 160MSPS 11ns 1
AD9754 14 125MSPS 35ns 1
AD9744 14 210MSPS 11ns 1
AD9775 14 400MSPS 11ns 2
AD9767 14 125MSPS 35ns 2
AD9706 12 175MSPS 11ns 1

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.