content here.
content here.

AD9726:  16-Bit, 400 MSPS TxDAC+® D/A Converter

The AD9726 is a 16-bit high performance LVDS DAC that offers exceptional noise and spurious performance and true 16-bit dc linearity. Manufactured on a CMOS process, the AD9726 uses a proprietary switching technique that enhances dynamic performance. A wide full-scale current adjustment span of 2 mA to 20 mA allows the AD9726 to operate at reduced power levels. The current output(s) of the ...More

AD9726:  16-Bit, 400 MSPS TxDAC+® D/A Converter

Product Description

The AD9726 is a 16-bit high performance LVDS DAC that offers exceptional noise and spurious performance and true 16-bit dc linearity. Manufactured on a CMOS process, the AD9726 uses a proprietary switching technique that enhances dynamic performance. A wide full-scale current adjustment span of 2 mA to 20 mA allows the AD9726 to operate at reduced power levels. The current output(s) of the AD9726 can be easily configured for various single-ended or differential circuit topologies.

The AD9726 leverages the latest TxDAC+ core technology found in the AD9786 product family to achieve industry-leading noise and intermodulation distortion (IMD) performance. This record-breaking performance allows synthesis of multicarrier transmit signals at intermediate frequencies (IFs) of 140 MHz and beyond. As a result, system designers can eliminate an up-conversion stage and reduce overall parts count, ultimately lowering total system cost. Alternatively, the high conversion rate enables wideband signal synthesis.

TxDAC+ is registered trademark of Analog Devices.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • 400+ MSPS DAC Update Rate
  • Low Voltage Differential Signaling (LVDS) Compatible Inputs
  • Built-In 100 Ω termination resistors
  • Single Data Rate (SDR) and Double Data Rate (DDR) Capability
  • Versatile Clock and Data Interface
  • Noise Floor Performance: < –160 dBm/Hz @ fOUT = 70 MHz
  • IMD > 80 dBc to 80 MHz: > -80 dBc
  • Selectable Data Format: Twos Complement or Straight Binary
  • Programmable via SPI Port
  • Resolution (Bits): 16bit
  • DAC Update Rate: 400MSPS
  • DAC Settling Time: n/a
  • # DAC Outputs: 1
  • DAC Type: Current Out
  • DAC Input Format: LVDS,Par
  • Output FSR: (0-20mA),(Iout x Rload),User Def. Range/Offset
  • Ref Int/Ext: Int/Ext
  • Supply Vnom: Multi(+3.3, +2.5)
  • Pwr Diss: 652mW
  • Package: QFP

Functional Block Diagram for AD9726

Of Note ...

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare

Part# Bits Update Rate Settling Time # Outputs
AD9786 16 500MSPS - 1
AD9726 16 400MSPS - 1
AD9777 16 400MSPS 11ns 2
AD9779A 16 1GSPS - 2
AD9783 16 500MSPS - 2
AD9779 16 1GSPS - 2
AD9788 16 800MSPS - 2
AD9789 14 2.4GSPS 13ns 1
AD9739 14 2.5GSPS - 1
AD9736 14 1.2GSPS - 1
AD9735 12 1.2GSPS - 1

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.