Add to Signal Chain Designer

AD8801:  Octal 8-Bit TrimDAC with Power Shutdown & Mid-Scale Preset

Product Details

The AD8801/AD8803 provides eight digitally controlled dc voltage outputs. This potentiometer divider TrimDAC® allows replacement of the mechanical trimmer function in new designs. The AD8801/AD8803 is ideal for dc voltage adjustment applications.

Easily programmed by serial interfaced microcontroller ports, the AD8801 with its midscale preset is ideal for potentiometer replacement where adjustments start at a nominal value. Applications such as gain control of video amplifiers, voltage controlled frequencies and bandwidths in video equipment, geometric correction and automatic adjustment in CRT computer graphic displays are a few of the many applications ideally suited for these parts. The AD8803 provides independent control of both the top and bottom end of the potentiometer divider allowing a separate zero-scale voltage setting determined by the VREFL pin. This is helpful for maximizing the resolution of devices with a limited allowable voltage control range.

Internally the AD8801/AD8803 contain eight voltage output digital-to-analog converters, sharing a common reference voltage input.

Each DAC has its own DAC register that holds its output state. These DAC registers are updated from an internal serial-to-parallel shift register that is loaded from a standard three-wire serial input digital interface. Eleven data bits make up the data word clocked into the serial input register. This data word is decoded where the first 3 bits determine the address of the DAC register to be loaded with the last 8 bits of data. The AD8801/AD8803 consumes only 5 mA from 5 V power supplies. In addition, in shutdown mode reference input current consumption is also reduced to 5 µA while saving the DAC latch settings for use after return to normal operation.

The AD8801/AD8803 is available in 16-pin plastic DIP and the 1.5 mm height SO-16 surface mount packages.

FEATURES and BENEFITS

  • Low Cost
  • Replaces Eight Potentiometers
  • Eight Individually Programmable Outputs
  • Three-Wire Serial Input
  • Power Shutdown = µW
    Including IDD an IREF
  • Midscale Preset, AD8801
  • Separate VREFLRange Setting, AD8803
  • +3 to +5 Single Supply Operation

Functional Block Diagram for AD8801

Documentation

Title Content Type File Type
AD8801/AD8803: Octal 8-Bit TrimDAC with Power Shutdown Data Sheet  (Rev A, 09/2002) (pdf, 213 kB) Data Sheets PDF
AN-342: Analog Signal-Handling for High Speed and Accuracy.  (pdf, 468 kB)
Signal handling techniques for optimizing DAC and ADC performance.
Application Notes PDF
AN-280: Mixed Signal Circuit Technologies  (pdf, 2101 kB)
Considers problems which arise when reality (& Murphy) intervene in a design which otherwise seems satisfactory in terms of theory and modeling.
Application Notes PDF
AN-219: Electronic Adjustment Made Easy with the TrimDAC®  (pdf, 404 kB) Application Notes PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8801 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8801AR Status: Production 16 ld SOIC 16 Ind Tube, 48 $4.47 $4.05 N  Material Info PCN Purchase
AD8801ARZ Status: Production 16 ld SOIC 16 Ind Tube, 48 $3.88 $3.50 Y  Material Info PCN Purchase Sample
AD8801ARZ-REEL Status: Production 16 ld SOIC 16 Ind Reel, 2500 - $3.50 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close