content here.
content here.

AD8600:  16-Channel, 8-Bit Multiplying DAC

The AD8600 contains 16 independent voltage output digital-to-analog converters that share a common external reference input voltage. Each DAC has its own DAC register and input register to allow double buffering. An 8-bit parallel data input, four address pins, a CS select, a LD, EN, R/W, and RS provide the digital interface.

The AD8600 is constructed in a monolithic CBCMOS process which ...More

AD8600:  16-Channel, 8-Bit Multiplying DAC

Product Description

The AD8600 contains 16 independent voltage output digital-to-analog converters that share a common external reference input voltage. Each DAC has its own DAC register and input register to allow double buffering. An 8-bit parallel data input, four address pins, a CS select, a LD, EN, R/W, and RS provide the digital interface.

The AD8600 is constructed in a monolithic CBCMOS process which optimizes use of CMOS for logic and bipolar for speed and precision. The digital-to-analog converter design uses voltage mode operation ideally suited to single supply operation. The internal DAC voltage range is fixed at DACGND to VREF. The voltage buffers provide an output voltage range that approaches ground and extends to 1.0 V below VCC. Changes in reference voltage values and digital inputs will settle within ±1 LSB in 2µs.

Data is preloaded into the input registers one at a time after the internal address decoder selects the input register. In the write mode (R/W low) data is latched into the input register during the positive edge of the EN pulse. Pulses as short as 40 ns can be used to load the data. After changes have been submitted to the input registers, the DAC registers are simultaneously updated by a common load EN x LD strobe. The new analog output voltages simultaneously appear on all 16 outputs.

At system power up or during fault recovery the reset (RS) pin forces all DAC registers into the zero state which places zero volts at all DAC outputs.

The AD8600 is offered in the PLCC-44 package. The device is designed and tested for operation over the extended industrial temperature range of -40°C to +85°C.

  • 16 Independently Addressable Voltage Outputs
  • Full-Scale Set by External Reference
  • 2 µs Settling Time
  • Double Buffered 8-Bit Parallel Input
  • High Speed Data Load Rate
  • Data Readback
  • Operates from Single +5 V
  • Operation ±6 V Supply
    Extends Output Range
  • Resolution (Bits): 8bit
  • DAC Update Rate: 1MSPS
  • DAC Settling Time: 1µs
  • # DAC Outputs: 16
  • DAC Type: Voltage Out
  • DAC Input Format: Par
  • Output FSR: (Uni Vref)
  • Ref Int/Ext: Ext
  • Supply Vnom: Dual(+5, -5),Single(+5)
  • Pwr Diss: 350mW
  • Package: LCC

Functional Block Diagram for AD8600

AD8600 Diagram
Functional Block Diagram for AD8600
Part# Bits Update Rate Settling Time # Outputs
AD8600 8 1MSPS 1µs 16
AD8802 8 1.7MSPS 600ns 12
AD8804 8 1.7MSPS 600ns 12
AD8803 8 1.7MSPS 600ns 8
AD8801 8 1.7MSPS 600ns 8
AD7304 8 1MSPS 1µs 4
AD7305 8 1MSPS 1µs 4
ADV7129 8 360MSPS 25ns 3
ADV7120 8 80MSPS 12ns 3
AD5428 8 21.3MSPS 30ns 2
AD5429 8 2.47MSPS 30ns 2

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.