Add to Signal Chain Designer

AD7847:  LC2MOS Complete, Dual 12-Bit MDAC, Parallel Loading Structure

Product Details


Newer Alternatives:
  • AD5722R Complete, Dual, 12-Bit, Unipolar/Bipolar, Voltage Output DAC with Internal Reference

The AD7837/AD7847 is a complete, dual, 12-bit multiplying digital-to-analog converter with output amplifiers on a monolithic CMOS chip. No external user trims are required to achieve full specified performance.

Both parts are microprocessor compatible, with high speed data latches and interface logic. The AD7847 accepts 12-bit parallel data which is loaded into the respective DAC latch using the WR input and a separate Chip Select input for each DAC. The AD7837 has a double-buffered 8-bit bus interface structure with data loaded to the respective input latch in two write operations. An asynchronous LDAC signal on the AD7837 updates the DAC latches and analog outputs.

The output amplifiers are capable of developing ±10 V across a 2 kOhm load. They are internally compensated with low input offset voltage due to laser trimming at wafer level.

The amplifier feedback resistors are internally connected to VOUT on the AD7847.

The AD7837/AD7847 is fabricated in Linear Compatible CMOS (LC2MOS), an advanced, mixed technology process that combines precision bipolar circuits with low power CMOS logic.

A novel low leakage configuration ensures low offset errors over the specified temperature range.

FEATURES and BENEFITS

  • Two 12-Bit MDACs with Output Amplifiers
  • Space-Saving 0.3", 24-Lead DIP an 24-Terminal SOIC Package
  • 4-Quadrant Multiplication
  • Parallel Loading Structure: AD7847
  • (8+4) Loading Structure: AD7837

Functional Block Diagram for AD7847

Similar Products

  • AD5722R Complete, Dual, 12-Bit, Unipolar/Bipolar, Voltage Output DAC with Internal Reference
  • AD5732R Complete, Dual, 14-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference
  • AD5752R Complete, Dual, 16-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Documentation

Title Content Type File Type
AD7847: Military Data Sheet  (Rev A, 01/2002) (pdf) Data Sheets PDF
AD7837/AD7847: LC2MOS Complete, Dual 12-Bit MDACs Data Sheet  (Rev C, 08/2000) (pdf, 187 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7847 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9451802MLA Status: Production CERDIP GLASS SEAL 24 Mil Tube, 15 $100.29 $90.67 N  Material Info PCN Purchase
AD7847AN Status: Production 24 ld PDIP 24 Ind Tube, 15 $20.65 $17.57 N  Material Info PCN Purchase
AD7847ANZ Status: Production 24 ld PDIP 24 Ind Tube, 15 $17.88 $15.21 Y  Material Info PCN Purchase
AD7847AQ Status: Production CERDIP GLASS SEAL 24 Ind Tube, 15 $24.44 $24.44 N  Material Info PCN Purchase
AD7847AR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $20.07 $17.05 N  Material Info PCN Purchase
AD7847AR-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $17.05 N  Material Info PCN Purchase
AD7847ARZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $17.37 $14.77 Y  Material Info PCN Purchase
AD7847ARZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $14.77 Y  Material Info PCN Purchase
AD7847BNZ Status: Production 24 ld PDIP 24 Ind Tube, 15 $20.98 $17.83 Y  Material Info PCN Purchase
AD7847BR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $23.53 $20.00 N  Material Info PCN Purchase
AD7847BR-REEL Status: Contact ADI 24 ld SOIC - Wide 24 Ind Reel, 1000 - - N  Material Info PCN Contact ADI
AD7847BRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $20.37 $17.32 Y  Material Info PCN Purchase
AD7847BRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $17.32 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close