| Title | Content Type | File Type |
|---|---|---|
| AD7549: LC2MOS Dual 12-Bit µP-Compatible DAC Scanned Data Sheet (Rev A, 09/1996) (pdf, 495 kB) | Data Sheets | |
| AD7549: Military Data Sheet (Rev B, 08/1996) (pdf) | Data Sheets | |
| AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB) | Application Notes | |
| AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB) | Application Notes | |
| AN-326: Interfacing the AD7549 to the MCS-48 and MCS-51 Microcomputer Families (pdf, 334 kB) | Application Notes | |
| AN-325: 12-Bit Analog I/O Port Uses AD7549 Dual 12-Bit DAC and 8051 Microcomputer (pdf, 318 kB) | Application Notes | |
| AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB) | Application Notes | |
| AN-209: 09: 8th Order Programmable Low-Pass Analog Filter Using Dual 12-Bit CMOS Multiplying DACs (pdf, 401 kB) | Application Notes | |
|
AN-206: 06: CMOS Multiplying DAC Based Panning Circuit Provides Almost Constant Output Power
(pdf, 142 kB)
Audio signal processing sometimes requires splitting or "panning" a single signal source into multiple channels. This application note describes how CMOS M-DACs can control the relative signal levels of the derived channels. |
Application Notes | |
| AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems (pdf, 237 kB) | Application Notes | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
Recommended Reading | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
Aerospace Information | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.