Add to Signal Chain Designer

AD7545:  CMOS 12-Bit Buffered Multiplying DAC With Onboard Data Latches

Product Details


The AD7545 is a monolithic 12-bit CMOS multiplying DAC with onboard data latches. It is loaded by a single 12-bit wide word and directly interfaces to most 12- and 16-bit bus systems. Data is loaded into the input latches under the control of the CS and WR inputs; tying these control inputs low makes the input latches transparent, allowing direct unbuffered operation of the DAC.

FEATURES and BENEFITS

  • 12-Bit Resolution
  • Low Gain TC: 2ppm/°C typ
  • Fast TTL Compatible Data Latches
  • Small 20-Lead 0.3" DIP and 20-Terminal Surface Mount Packages
  • Single +5 V to +15 V Supply
  • Latch Free (Schottky Protection Diode not Required)
  • Low Cost
  • Ideal for Battery Operated Equipment

Functional Block Diagram for AD7545

AD7545 Diagram
Functional Block Diagram for AD7545

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Documentation

Title Content Type File Type
AD7545: Military Data Sheet  (Rev D, 01/2004) (pdf) Data Sheets PDF
AD7545: CMOS 12-Bit Buffered Multiplying DAC Data Sheet (Rev A, 05/2000) (pdf, 195 kB) Data Sheets PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7545 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8770201RX Status: Production 20 ld CerDIP 20 Mil Tube, 18 $47.90 $39.28 N  Material Info PCN Purchase
5962-8770202RX Status: Production 20 ld CerDIP 20 Mil Tube, 18 $60.62 $49.63 N  Material Info PCN Purchase
5962-8770203RX Status: Production 20 ld CerDIP 20 Mil Tube, 18 $64.89 $53.14 N  Material Info PCN Purchase
5962-8770204RX Status: Production 20 ld CerDIP 20 Mil Tube, 18 $91.36 $77.94 N  Material Info PCN Purchase
AD7545ACHIPS Status: Production CHIPS OR DIE 0 Ind Tray, 100 $11.50 $11.50 Y  Material Info PCN Purchase
AD7545AQ Status: Production 20 ld CerDIP 20 Ind Tube, 18 $11.90 $11.90 N  Material Info PCN Purchase
AD7545BQ Status: Production CERDIP GLASS SEAL 20 Ind Tube, 18 $14.97 $13.46 N  Material Info PCN Purchase
AD7545CQ Status: Production CERDIP GLASS SEAL 20 Ind Tube, 18 $16.20 $16.20 N  Material Info PCN Purchase
AD7545GCQ Status: Production 20 ld CerDIP 20 Ind Tube, 18 $22.89 $22.89 N  Material Info PCN Purchase
AD7545GLNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $19.07 $16.20 Y  Material Info PCN Purchase
AD7545JN Status: Production 20 ld PDIP 20 Comm. Tube, 18 $10.52 $8.95 N  Material Info PCN Purchase
AD7545JNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $8.67 $7.37 Y  Material Info PCN Purchase
AD7545JP-REEL Status: Last Time Buy 20 ld PLCC 20 Comm. Reel, 1000 - $7.79 N  Material Info PCN/PDN Purchase
AD7545JPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $10.16 $10.16 Y  Material Info PCN Purchase
AD7545JPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $8.18 Y  Material Info PCN Purchase
AD7545KNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $11.33 $9.63 Y  Material Info PCN Purchase
AD7545LNZ Status: Production 20 ld PDIP 20 Comm. Tube, 18 $12.42 $10.55 Y  Material Info PCN Purchase
AD7545LP Status: Last Time Buy 20 ld PLCC 20 Comm. Tube, 49 - - N  Material Info PCN/PDN Contact ADI
AD7545LPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $13.82 $13.82 Y  Material Info PCN Purchase
AD7545LPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $11.71 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close