Add to Signal Chain Designer

AD7542:  Precision 12-Bit CMOS Multiplying IOUT DAC, 4-Bit Bus

Product Details

The AD7542 is a precision 12-bit CMOS multiplying DAC designed for direct interface to 4- or 8-bit microprocessors.

The functional diagram shows the AD7542 to consist of three 4-bit data registers, a 12-bit DAC register, address decoding logic and a 12-bit CMOS multiplying DAC. Data is loaded into the data registers in three 4-bit bytes, and subsequently transferred to the 12-bit DAC register. All data loading or data transfer operations are identical to the WRITE cycle of a static RAM. A clear input allows the DAC register to be easily reset to all zeros when powering up the device.

FEATURES and BENEFITS

  • Resolution: 12 Bits
  • Nonlinearity: ±1/2 LSB Tmin to Tmax
  • Low Gain Drift: 2ppm/°C typ, 5ppm/°C max
  • Microprocessor Compatible
  • Full 4-Quadrant Multiplication
  • Fast Interface Timing
  • Low Power Dissipation: 40 mW max
  • Low Cost
  • Small Size: 16-pin DIP and 20-Terminal Surface Mount Package
  • Latch Free (Protection Schottky Not Required)

Functional Block Diagram for AD7542

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Documentation

Title Content Type File Type
AD7542: CMOS µP-Compatible 12-Bit DAC Scanned Data Sheet (Rev A, 09/1996) (pdf, 530 kB) Data Sheets PDF
AN-328: Generate 4 Channels of Analog Output Using AD7542 12-Bit DAC and Control the Lot with Only 2 Wires  (pdf, 309 kB) Application Notes PDF
AN-319: Simple Interface Between D/A Converter and Microcomputer Leads to Programmable Sine-Wave Oscillators  (pdf, 317 kB) Application Notes PDF
AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems  (pdf, 237 kB) Application Notes PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7542 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7542AQ Status: Production CERDIP GLASS SEAL 16 Ind Tube, 25 $22.86 $15.90 N  Material Info PCN Purchase
AD7542BQ Status: Production CERDIP GLASS SEAL 16 Ind Tube, 25 $23.66 $16.39 N  Material Info PCN Purchase
AD7542GBQ Status: Production CERDIP GLASS SEAL 16 Ind Tube, 25 $31.46 $31.46 N  Material Info PCN Purchase
AD7542GKN Status: Production 16 ld PDIP 16 Comm. Tube, 25 $27.42 $27.42 N  Material Info PCN Purchase
AD7542GKNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $24.98 $24.98 Y  Material Info PCN Purchase
AD7542GTQ/883B Status: Production CERDIP GLASS SEAL 16 Mil Tube, 25 $105.02 $82.80 N  Material Info PCN Purchase
AD7542JNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $16.34 $10.90 Y  Material Info PCN Purchase
AD7542JPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $17.54 $12.22 Y  Material Info PCN Purchase
AD7542KN Status: Production 16 ld PDIP 16 Comm. Tube, 25 $20.80 $13.88 N  Material Info PCN Purchase
AD7542KNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $18.05 $12.04 Y  Material Info PCN Purchase
AD7542KPZ Status: Production 20 ld PLCC 20 Comm. Tube, 49 $18.37 $12.80 Y  Material Info PCN Purchase
AD7542KPZ-REEL Status: Production 20 ld PLCC 20 Comm. Reel, 1000 - $13.44 Y  Material Info Notify Me Purchase
AD7542KRZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $18.43 $18.43 Y  Material Info PCN Purchase
AD7542SCHIPS Status: Production CHIPS OR DIE 0 Mil Tray, 130 $33.66 $33.66 Y  Material Info PCN Purchase
AD7542TQ/883B Status: Production CERDIP GLASS SEAL 16 Mil Tube, 25 $73.66 $56.81 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close