Add to Signal Chain Designer

AD7535:  14-Bit 4-Quadrant Multiplying (Current Output) DAC with Byte-wide Parallel Interface

Product Details

Newer Alternatives: NEW DESIGNS:
AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

The AD7535 is a 14-bit CMOS DAC with a byte wide parallel interface and 4-quadrant multiplication. The microprocessor compatible parallel interface is double buffered and accepts the 14-bit data in two bytes from an 8-bit data bus. The current output has exceptionally low leakage (<20 nA) over the full temperature range. The AD7535 achieves excellent linearity and gain performance over wide temperature ranges.

FEATURES and BENEFITS

  • All Grades 14-Bit Monotonic over the Full Temperature Range
  • Full 4 Quadrant Multiplication
  • Microprocessor Compatible with Double Buffered Inputs
  • Exceptionally Low Gain
    Temperature Coefficient
    0.5ppm/°C typ
  • Low Output Leakage (<20nA) over the Full Temperature Range

Functional Block Diagram for AD7535

Similar Products

  • AD5450 8-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5451 10-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5452 12-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

 

Additional Information: Also consider the new AD54xx family of parts for new designs.

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7535 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7535JP-REEL Status: Last Time Buy PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - - N  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close