content here.
content here.

AD7533:  CMOS Low Cost, 10-Bit Multiplying DAC

The AD7533 is a low cost, 10-bit, 4-quadrant multiplying DAC manufactured using an advanced thin-film-on-monolithic-CMOS wafer fabrication process.

Pin and function equivalent to the AD7520 industry standard, the AD7533 is recommended as a lower cost alternative for old AD7520 sockets or new 10-bit DAC designs.

AD7533 application flexibility is demonstrated by its ability to ...More

AD7533:  CMOS Low Cost, 10-Bit Multiplying DAC

Product Description

The AD7533 is a low cost, 10-bit, 4-quadrant multiplying DAC manufactured using an advanced thin-film-on-monolithic-CMOS wafer fabrication process.

Pin and function equivalent to the AD7520 industry standard, the AD7533 is recommended as a lower cost alternative for old AD7520 sockets or new 10-bit DAC designs.

AD7533 application flexibility is demonstrated by its ability to interface to TTL or CMOS, operate on 5 V to 15 V power, and provide proper binary scaling for reference inputs of either positive or negative polarity.

Applications

  • Digitally controlled attenuators
  • Programmable gain amplifiers
  • Function generation
  • Linear automatic gain controls
  • Data Sheet, Rev. C, 3/07

    • Low cost 10-bit DAC
    • Low cost AD7520 replacement
    • Linearity: ½ LSB, 1 LSB, or 2 LSB
    • Low power dissipation
    • Full 4-quadrant multiplying DAC
    • CMOS/TTL direct interface
    • Latch free (protection Schottky not required)
    • Endpoint linearity
    • Resolution (Bits): 10bit
    • DAC Update Rate: 1.7MSPS
    • DAC Settling Time: 600ns
    • # DAC Outputs: 1
    • DAC Type: Current Out
    • DAC Input Format: Par
    • Output FSR: (-Vref),(Bip Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+12),Single(+15),Single(+5)
    • Pwr Diss: 30mW
    • Package: DIP,LCC,SOIC

    Functional Block Diagram for AD7533

    Of Note ...

    Additional Information: Also consider the new AD54xx family of parts for new designs.

    Part# Bits Update Rate Settling Time # Outputs
    ADV7128 10 80MSPS 12ns 1
    AD5432 10 2.47MSPS 55ns 1
    AD5433 10 20.4MSPS 35ns 1
    AD5451 10 2.7MSPS 110ns 1
    AD9750 10 125MSPS 35ns 1
    AD9705 10 175MSPS 11ns 1
    AD7533 10 1.7MSPS 600ns 1
    AD9751 10 300MSPS 11ns 1
    AD9760 10 125MSPS 35ns 1
    AD9740 10 210MSPS 11ns 1
    ADV7127 10 240MSPS 15ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.