| Title | Content Type | File Type |
|---|---|---|
| AD7528: Military Data Sheet (Rev C, 12/2003) (pdf) | Data Sheets | |
| AD7528: CMOS Dual 8-Bit Buffered Multiplying DAC Data Sheet (Rev B, 09/1998) (pdf, 188 kB) | Data Sheets | |
| AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC (pdf, 246 kB) | Application Notes | |
| AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1 (pdf, 1295 kB) | Application Notes | |
| AN-137: A Digitally Programmable Gain and Attenuation Amplifier Design (pdf, 52 kB) | Application Notes | |
|
AN-318: AD7528 Dual 8-Bit CMOS Multiplying DAC
(pdf, 435 kB)
This Application Note details a myriad of circuit applications made possible by the multiplying characteristics and/or resistor ladder matching characteristics of the AD7528. |
Application Notes | |
|
AN-206: 06: CMOS Multiplying DAC Based Panning Circuit Provides Almost Constant Output Power
(pdf, 142 kB)
Audio signal processing sometimes requires splitting or "panning" a single signal source into multiple channels. This application note describes how CMOS M-DACs can control the relative signal levels of the derived channels. |
Application Notes | |
|
AN-322: Improve Function Generators with Matched D/A Converters
(pdf, 272 kB)
AD7528 Dual 8-Bit CMOS Multiplying DAC Makes Function Generation Practical and Affordable |
Application Notes | |
|
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995) |
Analog Dialogue | HTML |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.