content here.
content here.

AD7393:  3 V, Parallel Input Micropower 10-Bit DAC

The AD7392/AD7393 comprise a set of pin-compatible 10-/12-bit voltage output, digital-to-analog converters. The parts are designed to operate from a single 3 V supply. Built using a CBCMOS process, these monolithic DACs offer low cost and ease of use in single-supply 3 V systems. Operation is guaranteed over the supply voltage range of 2.7 V to 5.5 V, making this device ideal for ...More

AD7393:  3 V, Parallel Input Micropower 10-Bit DAC

Product Description

The AD7392/AD7393 comprise a set of pin-compatible 10-/12-bit voltage output, digital-to-analog converters. The parts are designed to operate from a single 3 V supply. Built using a CBCMOS process, these monolithic DACs offer low cost and ease of use in single-supply 3 V systems. Operation is guaranteed over the supply voltage range of 2.7 V to 5.5 V, making this device ideal for battery-operated applications.

The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail REFIN to DACOUT allows a full-scale voltage equal to the positive supply VDD or any value in between. The voltage outputs are capable of sourcing 5 mA.

A data latch load of 12 bits with a 45 ns write time eliminates wait states when interfacing to the fastest processors. Addition-ally, an asynchronous RS input sets the output to a zero scale at power-on or upon user demand.

Both parts are offered with similar pinouts, which allows users to select the amount of resolution appropriate for their applications without changing the circuit card.

The AD7392/AD7393 are specified for operation over the extended industrial temperature range of −40°C to +85°C. The AD7393AR is specified for the automotive temperature range of −40°C to +125°C. The AD7392/AD7393 are available in 20-lead PDIP and 20-lead SOIC packages.

For serial data input, 8-lead packaged versions, see the AD7390 and AD7391.

Applications

  • Automotive 0.5 V to 4.5 V output span voltage
  • Portable communications
  • Digitally controlled calibration
  • PC peripherals
  • Data Sheet, Rev. C, 8/07

    • Micropower: 100 μA
    • 0.1 μA typical power shutdown
    • Single-supply 2.7 V to 5.5 V operation
    • AD7392: 12-bit resolution
    • AD7393: 10-bit resolution
    • 0.9 LSB differential nonlinearity error
    • Resolution (Bits): 10bit
    • DAC Update Rate: 17kSPS
    • DAC Settling Time: 60µs
    • # DAC Outputs: 1
    • DAC Type: Voltage Out
    • DAC Input Format: Par
    • Output FSR: (Uni Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 300µW
    • Package: DIP,SOIC,SOP
    Part# Bits Update Rate Settling Time # Outputs
    AD5310 10 167KSPS 6µs 1
    ADV7127 10 240MSPS 15ns 1
    ADV7128 10 80MSPS 12ns 1
    AD9740 10 210MSPS 11ns 1
    AD5432 10 2.47MSPS 55ns 1
    AD5433 10 20.4MSPS 35ns 1
    AD5451 10 2.7MSPS 110ns 1
    AD5331 10 143KSPS 7µs 1
    AD9750 10 125MSPS 35ns 1
    AD9751 10 300MSPS 11ns 1
    AD5611 10 1.7MSPS 6µs 1
    AD5612 10 1.7MSPS 6µs 1
    AD9760 10 125MSPS 35ns 1
    AD7393 10 17KSPS 60µs 1
    AD5311 10 143KSPS 7µs 1
    AD7391 10 17KSPS 60µs 1
    AD7533 10 1.7MSPS 600ns 1
    AD9705 10 175MSPS 11ns 1