See also similar products:
The AD5732R is a Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP
The AD5734R is a Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
The AD5752R is a Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC in 24-lead TSSOP-EP
| Title | Content Type | File Type |
|---|---|---|
| AD7242/AD7244: LC2MOS Dual, Complete, 12-Bit/14-Bit Serial DACs Data Sheet (Rev A, 09/2002) (pdf, 319 kB) | Data Sheets | |
| AN-225: 12-Bit Voltage-Output DACs for Single-Supply 5V and 12V Systems (pdf, 237 kB) | Application Notes | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.