content here.
content here.

AD7228:  Octal, 8-Bit Voltage Out DAC

The AD7228A contains eight 8-bit voltage-mode digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. No external trims are required to achieve full specified performance for the part.

Separate on-chip latches are provided for each of the eight D/A converters. Data is transferred into the data latches through a common 8-bit ...More

AD7228:  Octal, 8-Bit Voltage Out DAC

Product Description

The AD7228A contains eight 8-bit voltage-mode digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. No external trims are required to achieve full specified performance for the part.

Separate on-chip latches are provided for each of the eight D/A converters. Data is transferred into the data latches through a common 8-bit TTL/CMOS (5V) compatible input port. Address inputs A0, A1 and A2 determine which latch is loaded when WR goes low. The control logic is speed compatible with most 8-bit microprocessors.

Specified performance is guaranteed for input reference voltages from +2 to 10V when using dual supplies. The part is also specified for single supply +15V operation using a reference of +10V and single supply +5V operation using a reference of +1.23V. Each output buffer amplifier is capable of developing +10V across a 2k(Ohm) load.

The AD7228A is fabricated on an all ion-implanted, high-speed , Linear Compatible CMOS (LC2MOS) process which has been specifically developed to integrate high-speed digital logic circuits and precision analog circuits on the same chip.

  • Eight 8-Bit DACs with Output Amplifiers
  • Operates with Single +5 V, +12 V or +15 V or Dual Supplies
  • µP Compatible (95 ns WR Pulse)
  • No User Trims Required
  • Skinny 24-Pin DIPs, SOIC, and 28-Terminal Surface Mount Package
  • Resolution (Bits): 8bit
  • DAC Update Rate: 200kSPS
  • DAC Settling Time: 5µs
  • # DAC Outputs: 8
  • DAC Type: Voltage Out
  • DAC Input Format: Par
  • Output FSR: (Uni Vref)
  • Ref Int/Ext: Ext
  • Supply Vnom: Dual(+15, -5),Single(+12),Single(+15),Single(+5)
  • Pwr Diss: 310mW
  • Package: DIP,LCC,SOIC

Functional Block Diagram for AD7228

AD7228 Diagram
Functional Block Diagram for AD7228
Part# Bits Update Rate Settling Time # Outputs
AD8842 8 500KSPS 2.9µs 8
AD8801 8 1.7MSPS 600ns 8
AD7228 8 200KSPS 5µs 8
AD8803 8 1.7MSPS 600ns 8
AD7809 10 667KSPS 1.5µs 8
AD7808 10 667KSPS 1.5µs 8
AD7305 8 1MSPS 1µs 4
AD8804 8 1.7MSPS 600ns 12
AD7304 8 1MSPS 1µs 4
AD7568 12 2MSPS 500ns 8
AD8802 8 1.7MSPS 600ns 12

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.