Add to Signal Chain Designer

AD667:  Microprocessor-Compatible 12-Bit D/A Converter

Product Details

Newer Alternatives: NEW DESIGNS:
-- AD5530 Serial Input, Voltage Output 12-Bit D/A Converter
-- AD5531 Serial Input, Voltage Output 14-Bit D/A Converter

The AD667 is a complete voltage output 12-bit digital-to-analog converter including a high stability buried Zener voltage reference and double-buffered input latch on a single chip. The converter uses 12 precision high speed bipolar current steering switches and a laser trimmed thin-film resistor network to provide fast settling time and high accuracy.

Microprocessor compatibility is achieved by the on-chip double-buffered latch. The design of the input latch allows direct interface to 4-, 8-, 12-, or 16-bit buses. The 12 bits of data from the first rank of latches can then be transferred to the second rank, avoiding generation of spurious analog output values. The latch responds to strobe pulses as short as 100 ns, allowing use with the fastest available microprocessors.

The functional completeness and high performance in the AD667 results from a combination of advanced switch design, high speed bipolar manufacturing process, and the proven laser wafer-trimming (LWT) technology. The AD667 is trimmed at the wafer level and is specified to ±1/4 LSB maximum linearity error (K, B grades) at +25°C and ±1/2 LSB over the full operating temperature range.

The subsurface (buried) Zener diode on the chip provides a low noise voltage reference which has long-term stability and temperature drift characteristics comparable to the best discrete reference diodes. The laser trimming process which provides the excellent linearity, is also used to trim the absolute value of the reference as well as its temperature coefficient. The AD667 is thus well suited for wide temperature range performance with ±1/2 LSB maximum linearity error and guaranteed monotonicity over the full temperature range. Typical full-scale gain TC is 5 ppm/°C.

The AD667 is available in five performance grades. The AD667J and K are specified for use over the 0°C to +70°C temperature range and are available in a 28-pin molded plastic DIP (N) or PLCC (P) package. The AD667S grade is specified for the -55°C to +125°C range and is available in the ceramic DIP (D) or LCC (E) package. The AD667A and B are specified for use over the -25°C to +85°C temperature range and are available in a 28-pin hermetically sealed ceramic DIP (D) package.

FEATURES and BENEFITS

  • Complete 12-Bit D/A Function
    Double-Buffered Latch
    On Chip Output Amplifier
    High Stability Buried Zener Reference
  • Single Chip Construction
  • Monotonicity Guaranteed Over Temperature
  • Linearity Guaranteed Over Temperature: 1/2 LSB max
  • Settling Time: 3 µs max to 0.01%
  • Guaranteed for Operation with ±12 V or ±15 V Supplies
  • Low Power: 300 mW including Reference
  • TTL/5 V CMOS Compatible Logic Inputs
  • Low Logic Input Currents
  • MIL-STD-883 Compliant Versions Available

Functional Block Diagram for AD667

AD667 Diagram
Functional Block Diagram for AD667

Similar Products

See also similar products:
The AD5530 is a Serial Input, Voltage Output 12-Bit D/A Converter in 16-lead TSSOP
The AD5531 is a Serial Input, Voltage Output14-Bit D/A Converter in 16-lead TSSOP
The AD5760 is a Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC in 24-lead LFCSP

Documentation

Title Content Type File Type
AD667: Microprocessor-Compatible 12-Bit D/A Converter Data Sheet  (Rev A, 08/1987) (pdf, 327 kB) Data Sheets PDF
AD667 Military Data Sheet  (Rev 0, 01/1999) (pdf, 140 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD667 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-88659013A Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $179.78 $162.50 N  Material Info PCN Purchase
5962-8865901XA Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $151.95 $137.37 N  Material Info PCN Purchase
AD667AD Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $18.32 $16.59 N  Material Info PCN Purchase
AD667BD Status: Production 28 ld Side-Brazed CerDIP 28 Ind Tube, 13 $24.29 $21.77 N  Material Info PCN Purchase
AD667JCHIPS Status: Production CHIPS OR DIE 0 Comm. Tray, 49 $13.41 $13.41 Y  Material Info Notify Me Purchase
AD667JNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $13.86 $11.44 Y  Material Info PCN Purchase
AD667JP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $13.86 $11.44 N  Material Info PCN Purchase
AD667JP-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $11.44 N  Material Info PCN Purchase
AD667JPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $13.86 $11.44 Y  Material Info PCN Purchase Sample
AD667JPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $11.44 Y  Material Info PCN Purchase
AD667KNZ Status: Production 28 ld PDIP 28 Comm. Tube, 13 $19.40 $16.34 Y  Material Info PCN Purchase
AD667KP Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $18.48 $15.56 N  Material Info PCN Purchase
AD667KPZ Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Tube, 39 $19.40 $16.34 Y  Material Info PCN Purchase Sample
AD667KPZ-REEL Status: Production PLCC:PLASTIC LEAD CHIP CAR 28 Comm. Reel, 750 - $15.56 Y  Material Info PCN Purchase
AD667SD Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $89.86 $89.86 N  Material Info PCN Purchase
AD667SD/883B Status: Production 28 ld Side-Brazed CerDIP 28 Mil Tube, 13 $136.35 $116.25 N  Material Info PCN Purchase
AD667SE Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $114.10 $114.10 Y  Material Info PCN Purchase
AD667SE/883B Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $171.42 $146.30 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close