content here.
content here.

AD5726:  Quad, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

The AD5726 is a quad, 12-bit, serial input, voltage output digital-to-analog converter (DAC) fabricated on Analog Devices, Inc., iCMOS® process technology* that offers guaranteed monotonicity and integral nonlinearity (INL) of ±1 LSB maximum.

Output voltage swing is set by two reference inputs, VREFP and VREFN. The DAC offers ...More

AD5726:  Quad, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

Product Description

The AD5726 is a quad, 12-bit, serial input, voltage output digital-to-analog converter (DAC) fabricated on Analog Devices, Inc., iCMOS® process technology* that offers guaranteed monotonicity and integral nonlinearity (INL) of ±1 LSB maximum.

Output voltage swing is set by two reference inputs, VREFP and VREFN. The DAC offers a unipolar positive output range when the VREFN input is set to 0 V and the VREFP input is set to a positive voltage. A similar configuration with VREFP at 0 V and VREFN at a negative voltage provides a unipolar negative output range.

Bipolar outputs are configured by connecting both VREFPREFN to nonzero voltages. This method of setting output voltage ranges has advantages over the bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.

The AD5726 uses a serial interface that operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards. The asynchronous CLR function clears all DAC registers to a user-selectable zero-scale or midscale output.

The AD5726 is available in 16-lead SSOP, 20-lead SSOP, and 16-lead SOIC packages. It can be operated from a wide variety of supply and reference voltages with supplies ranging from single +5 V to ±15 V, and references ranging from +2.5 V to ±10 V. Power dissipation is less than 240 mW with ±15 V supplies and only 30 mW with a +5 V supply. Operation is specified over the temperature range of −40°C to +125°C. A similar device, also available from Analog Devices is the AD5725, which is a quad, 12-bit, parallel input, unipolar/ bipolar, voltage output DAC.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers
  • * For analog systems designers within industrial/instrumentation equipment OEMs who need high performance ICs at higher voltage levels, iCMOS is a technology platform that enables the development of analog ICs capable of 30 V and operating at ±15 V supplies while allowing dramatic reductions in power consumption and package size, and increased ac and dc performance.

    Data Sheet, Rev. B, 6/08

    • +5 V to ±15 V operation
    • Unipolar or bipolar operation
    • ±1 LSB maximum INL error,
      ±1 LSB maximum DNL error
    • Guaranteed monotonic over temperature
    • Double-buffered inputs
    • Simultaneous updating via LDAC
    • Asynchronous CLR to zero scale/midscale
    • See Data Sheet for Additional Information
    • Resolution (Bits): 12bit
    • DAC Update Rate: 111kSPS
    • DAC Settling Time: 9µs
    • # DAC Outputs: 4
    • DAC Type: Voltage Out
    • DAC Input Format: Ser,SPI
    • Output FSR: User Def. Range/Offset
    • Ref Int/Ext: Ext
    • Supply Vnom: Dual(+15, -15),Dual(+15, -5),Dual(+5, -15),Dual(+5, -5),Single(+12),Single(+15),Single(+5)
    • Pwr Diss: 240mW
    • Package: SOIC,SOP

    Functional Block Diagram for AD5726

    Part# Bits Update Rate Settling Time # Outputs
    AD7564 12 1.8MSPS 550ns 4
    AD5324 12 125KSPS 8µs 4
    AD5325 12 125KSPS 8µs 4
    AD5326 12 125KSPS 8µs 4
    AD5327 12 125KSPS 8µs 4
    DAC8412 12 167KSPS 6µs 4
    DAC8413 12 167KSPS 6µs 4
    DAC8420 12 125KSPS 8µs 4
    AD5024 12 125KSPS 8µs 4
    AD664 12 125KSPS 8µs 4
    AD5582 12 200KSPS 5µs 4
    AD5624 12 287KSPS 3µs 4
    AD5624R 12 287KSPS 3µs 4
    AD5625 12 333KSPS 3µs 4
    AD5625R 12 333KSPS 3µs 4
    AD7398 12 167KSPS 6µs 4
    AD5344 12 125KSPS 8µs 4
    AD5726 12 111KSPS 9µs 4

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.