Add to Signal Chain Designer

AD5680:  5 V 18-Bit nanoDAC® in a SOT-23

Product Details

The AD5680, a member of the nanoDAC® family, is a single, 18-bit buffered voltage-out digital-to-analog converter that operates from a single 4.5 V to 5.5 V supply and is 18-bit monotonic.

The AD5680 requires an external reference voltage to set the output range of the DAC. The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V (AD5680-1) or to midscale (AD5680-2) and remains there until a valid write takes place.

The low power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 1.6 mW at 5 V.

The AD5680 on-chip precision output amplifier allows rail-to-rail output swing to be achieved. For remote sensing applications, the output amplifier’s inverting input is available to the user.

The AD5680 uses a versatile 3-wire serial interface that operates at clock rates up to 30 MHz, and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards.

Product Highlights

  1. 18 bits of resolution.
  2. 12-bit accuracy guaranteed for 18-bit DAC.
  3. Available in an 8-lead SOT-23.
  4. Low power; typically consumes 1.6 mW at 5 V.
  5. Power-on reset to zero scale or to midscale.

Related Devices
AD5662—16-bit DAC in SOT-23.

Applications

  • Closed-loop process control
  • Low bandwidth data acquisition systems
  • Portable battery-powered instruments
  • Gain and offset adjustment
  • Precision setpoint control

FEATURES and BENEFITS

  • Single 18-bit nanoDAC
  • 18-bit monotonic
  • 12-bit accuracy guaranteed
  • Tiny 8-lead SOT-23 package
  • Power-on reset to zero scale/midscale
  • 4.5 V to 5.5 V power supply
  • Serial interface
  • Rail-to-rail operation
  • SYNC interrupt facility
  • Temperature range: −40°C to +105°C

Functional Block Diagram for AD5680

Documentation

Title Content Type File Type
AD5680: 5 V 18-Bit nanoDAC in a SOT-23 Data Sheet (Rev A, 03/2007) (pdf, 485 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Extending the nanoDAC Family Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5680 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5680BRJZ-1500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $4.19 $3.43 E  Material Info PCN Purchase
AD5680BRJZ-1REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - - E  Material Info PCN Purchase
AD5680BRJZ-2500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $4.19 $3.43 E  Material Info PCN Purchase Sample
AD5680BRJZ-2REEL7 Status: Production 8 ld SOT-23 8 Ind Reel, 3000 - $3.43 E  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5680 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5680EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close