Add to Signal Chain Designer

AD567:  12-Bit Current Output, Microprocessor-Compatible DAC

Product Details

The AD567 is a complete high speed 12-bit digital-to-analog converter including a high stability buried zener voltage reference and a double buffer input latch on a single chip. The converter used 12 precision high speed bipolar current steering switches and a laser trimmed thin filmed resistor network to provide fast settling time and high accuracy.

Microprocessor compatibility is achieved by the on-chip double-buffered latch. The design of the input latch allows direct interface to 4-, 8-, 12-, or 16-bit buses. The 12 bits of data from the first rank of latches can then be transferred the second rank, avoiding generations of spurious analog output values. The latch responds to the strobe pulses as short as 100 ns, allowing use with the fastest available microprocessors.

The functional completeness and high performance in the AD567 results from a combination of advanced switch design, high speed bipolar manufacturing process, and the proven laser wafer-trimming (LWT) technology. The AD567 is trimmed at the wafer level and is specified to ±1/4 LSB maximum linearity error (K grade) at 25°C and ±1/2 LSB at the full operating temperature range.

The subsurface (buried) Zenor diode on the chip provides a low-noise voltage reference which has long term stability and temperature drift characteristics comparable to the best discrete reference diodes. The laser trimming process which provides the excellent linearity is also used to trim both the absolute value of the reference as well as its temperature coefficient. The AD567 is thus well suited for wide temperature range performance with ±1/2 LSB maximum linearity error and guaranteed monotonicity over the full temperature range. Typical full scale gain T.C. is 10 ppm/°C.

The AD567 is available in three performance grades. The AD567J and K are specified for use over the 0 to 70°C temperature range and are available in either 28-pin hermetically sealed, ceramic DIP or a 28-pin molded plastic DIP (N Package). The AD567S is specified for the -55°C to +125°C range and is available in the ceramic package.

Data Sheet, Rev. A, 1/83

FEATURES and BENEFITS

  • Single chip construction
  • Double buffered latch for 8-bit µP-compatibility
  • Fast settling time: 500 ns max to ±1/2 LSB
  • High stability buried Zener reference on chip
  • Monotinicity guaranteed over temperature
  • Linearity guaranteed over temperature: ½ LSB max (AD567K)
  • Guaranteed for operation with ±12 V or ±15 V supplies
  • See Data Sheet for Additional Information

Documentation

Title Content Type File Type
AD567: Microprocessor Compatible 12-Bit D/A Converter Data Sheet (Rev A, 01/1983) (pdf) Data Sheets PDF
AD567: Military Data Sheet  (Rev B, 01/1989) (pdf) Data Sheets PDF
AN-214: Ground Rules for High Speed Circuits  (pdf, 356 kB)
Layout and Wiring Are Critical in Video Converter Circuits.
Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD567 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8780101XA Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $196.11 $177.28 N  Material Info PCN Purchase
AD567JD Status: Production S/B OR B/B CERAMIC DIP 28 Comm. Tube, 13 $37.69 $34.06 N  Material Info PCN Purchase
AD567KD Status: Production S/B OR B/B CERAMIC DIP 28 Comm. Tube, 13 $60.91 $55.05 N  Material Info PCN Purchase
AD567SD Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $159.14 $159.14 N  Material Info PCN Purchase
AD567SD/883B Status: Production S/B OR B/B CERAMIC DIP 28 Mil Tube, 13 $201.87 $182.50 N  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close