Add to Signal Chain Designer

AD5666:  Quad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference in 14-Lead TSSOP

Product Details

The AD5666 is a low power, quad, 16-bit, buffered voltage-output DAC. The part operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.

The AD5666 has an on-chip reference with an internal gain of 2. The AD5666-1 has a 1.25 V 5 ppm/°C reference, giving a full-scale output of 2.5 V; the AD5666-2 has a 2.5 V 5 ppm/°C reference, giving a full-scale output of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is turned on by writing to the DAC.

The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V (POR pin low) or to midscale (POR pin high) and remains powered up at this level until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 400 nA at 5 V and provides software-selectable output loads while in power-down mode for any or all DAC channels.

The outputs of all DACs can be updated simultaneously using the LDAC function, with the added functionality of user-select-able DAC channels to simultaneously update. There is also an asynchronous CLR that clears all DACs to a software-selectable code—0 V, midscale, or full scale.

The AD5666 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.

The AD5666-EP supports defense and aerospace applications (AQEC)

Product Highlights

  1. Quad, 16-bit DAC.
  2. On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
  3. Available in 14-lead TSSOP.
  4. Selectable power-on reset to 0 V or midscale.
  5. Power-down capability. When powered down, the DAC typically consumes 200 nA at 3 V and 400 nA at 5 V.
Applications
  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

FEATURES and BENEFITS

  • Low power quad 16-bit DAC
  • 14-lead TSSOP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA @ 5 V, 200 nA @ 3 V
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale or midscale
  • See data sheet for additional features

AD5666-EP SUPPORTS DEFENSE AND AEROSPACE APPLICATIONS (AQEC)

  • Download AD5666-EP Data Sheet
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request

AD5666 Functional Block Diagram

Similar Products

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

5 things you don't know about DACs

Documentation

Title Content Type File Type
AD5666: Quad, 16 Bit DAC with 5 ppm/°C On-Chip Reference in 14-Lead TSSOP Data Sheet (Rev D, 10/2009) (pdf, 816 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Extending the nanoDAC Family Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5666 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5666ARUZ-2 Status: Production 14 ld TSSOP 14 Ind Tube, 96 $8.83 $7.51 Y  Material Info PCN Purchase Sample
AD5666ARUZ-2REEL7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $7.51 Y  Material Info PCN Purchase
AD5666BRUZ-1 Status: Production 14 ld TSSOP 14 Ind Tube, 96 $10.16 $8.64 Y  Material Info PCN Purchase Sample
AD5666BRUZ-1REEL7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $8.64 Y  Material Info PCN Purchase
AD5666BRUZ-2 Status: Production 14 ld TSSOP 14 Ind Tube, 96 $10.16 $8.64 Y  Material Info PCN Purchase Sample
AD5666BRUZ-2REEL7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $8.64 Y  Material Info PCN Purchase
AD5666SRU-EP-2RL7 Status: Production 14 ld TSSOP 14 Ind Reel, 1000 - $13.82 N  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5666 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5666EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close