content here.
content here.

AD5555:  PRECISION DUAL 16-BIT 14-BIT-DACS IN COMPACT TSSOP PACKAGES

The AD5545/AD5555 are 16-bit/14-bit, current-output, digital- to-analog converters designed to operate from a single 5 V supply with bipolar output up to ±15 V capability.

An external reference is needed to establish the full-scale out- put-current. An internal feedback resistor (RFB) enhances the resistance and temperature tracking when combined with an external op amp to ...More

AD5555:  PRECISION DUAL 16-BIT 14-BIT-DACS IN COMPACT TSSOP PACKAGES

Product Description

The AD5545/AD5555 are 16-bit/14-bit, current-output, digital- to-analog converters designed to operate from a single 5 V supply with bipolar output up to ±15 V capability.

An external reference is needed to establish the full-scale out- put-current. An internal feedback resistor (RFB) enhances the resistance and temperature tracking when combined with an external op amp to complete the I-to-V conversion.

A serial data interface offers high speed, 3-wire microcontroller compatible inputs using serial data in (SDI), clock (CLK), and chip select (CS). Additional LDAC function allows simultaneous update operation. The internal reset logic allows power-on preset and dynamic reset at either zero or midscale, depending on the state of the MSB pin.

The AD5545/AD5555 are packaged in the compact TSSOP-16 package and can be operated from –40°C to +85°C.

  • 14-bit resolution
  • ±1 LSB DNL monotonic
  • ±1 LSB INL
  • 2 mA full-scale current ±20%, with VREF = 10 V
  • 0.5 μs settling time
  • 2Q multiplying reference-input 4 MHz BW
  • Zero or midscale power-up preset
  • Zero or midscale dynamic reset
  • 3-wire interface
  • Compact TSSOP-16 package
  • Resolution (Bits): 14bit
  • DAC Update Rate: 2MSPS
  • DAC Settling Time: 500ns
  • # DAC Outputs: 2
  • DAC Type: Current Out
  • DAC Input Format: Ser,SPI
  • Output FSR: (-Vref),(Bip 2Vref),(Bip Vref),(Uni 2Vref),(Uni Vref),User Def. Range/Offset
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+5)
  • Pwr Diss: 55µW
  • Package: SOP

AD5555 Functional Block Diagram

AD5555 Functional Block Diagram
AD5555 Functional Block Diagram

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.