Add to Signal Chain Designer

AD5545:  Precision DUAL 16-Bit and 14-Bit DACs in Compact TSSOP Packages

Product Details

The AD5545/AD5555 are 16-bit/14-bit, current-output, digital- to-analog converters designed to operate from a single 5 V supply with bipolar output up to ±15 V capability.

An external reference is needed to establish the full-scale output-current. An internal feedback resistor (RFB) enhances the resistance and temperature tracking when combined with an external op amp to complete the I-to-V conversion.

A serial data interface offers high speed, 3-wire microcontroller compatible inputs using serial data in (SDI), clock (CLK), and chip select (CS). Additional LDAC function allows simultaneous update operation. The internal reset logic allows power-on preset and dynamic reset at either zero or midscale, depending on the state of the MSB pin.

The AD5545/AD5555 are packaged in the compact TSSOP-16 package and can be operated from –40°C to +85°C.

Applications
  • Automatic test equipment
  • Instrumentation
  • Digitally controlled calibration
  • Industrial control PLCs
  • Programmable attenuator

FEATURES and BENEFITS

  • 16-bit resolution
  • ±1 LSB DNL monotonic
  • ±1 LSB INL
  • 2 mA full-scale current ±20%, with VREF = 10 V
  • 0.5 μs settling time
  • 2Q multiplying reference-input 6.9 MHz BW
  • Zero or midscale power-up preset
  • Zero or midscale dynamic reset
  • 3-wire interface
  • Compact TSSOP-16 package

AD5545 Functional Block Diagram

Similar Products

  • AD5555 Precision DUAL 16-Bit 14-Bit-DACs in Compact TSSOP Packages
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Additional Evaluation Board Information

If you purchase the evaluation board model of this product, you will also need the System Demonstration Platform (SDP). They are used in conjunction as part of a customer evaluation environment.

5 things you don't know about DACs

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5545 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5545BRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $10.22 $8.38 Y  Material Info PCN Purchase Sample
AD5545BRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $8.38 Y  Material Info PCN Purchase
AD5545CRUZ Status: Production 16 ld TSSOP 16 Ind Tube, 96 $11.80 $9.67 Y  Material Info PCN Purchase Sample
AD5545CRUZ-REEL7 Status: Production 16 ld TSSOP 16 Ind Reel, 1000 - $9.67 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5545 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-AD5544/45SDZ Status: Production Combination Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close