content here.
content here.

AD5544:  Quad, Current-Output, Serial-Input 16-/14-Bit DACs

The AD5544/AD5554 quad, 16-/14-bit, current output, digital-to-analog converters (DACs) are designed to operate from 2.7 V to 5.5 V supply range.

The applied external reference input voltage (VREF) determines the full-scale output current. Integrated feedback resistors (RFB) provide temperature-tracking, full-scale voltage outputs when combined with an external ...More

AD5544:  Quad, Current-Output, Serial-Input 16-/14-Bit DACs

Product Description

The AD5544/AD5554 quad, 16-/14-bit, current output, digital-to-analog converters (DACs) are designed to operate from 2.7 V to 5.5 V supply range.

The applied external reference input voltage (VREF) determines the full-scale output current. Integrated feedback resistors (RFB) provide temperature-tracking, full-scale voltage outputs when combined with an external I-to-V precision amplifier.

A double-buffered serial data interface offers high speed, 3-wire, SPI- and microcontroller-compatible inputs using serial data in (SDI), a chip select (CS), and clock (CLK) signals. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. A common, level-sensitive, load DAC strobe (LDAC) input allows the simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to 0 at system turn-on. An MSB pin allows system reset assertion (RS) to force all registers to zero code when MSB = 0, or to half-scale code when MSB = 1.

The AD5544/AD5554 are packaged in the compact 28-lead SSOP.

Applications

  • Automatic test equipment
  • Instrumentation
  • Digitally controlled calibration

Td

TECHNICAL DOCUMENTATION

  • 16-bit resolution
    INL of ±1 LSB (B Grade)
    INL of ±2 LSB (A Grade)
  • 2 mA full-scale current ± 20%, with VREF = ±10 V
  • 0.9 μs settling time to ±0.1%
  • 12 MHz multiplying bandwidth
  • Midscale glitch of −1 nV-sec
  • Midscale or zero-scale reset
  • Four separate, 4-quadrant multiplying reference inputs
  • See data sheet for additional features
  • Resolution (Bits): 16bit
  • DAC Update Rate: 500kSPS
  • DAC Settling Time: 0.9µs
  • # DAC Outputs: 4
  • DAC Type: Current Out
  • DAC Input Format: Ser,SPI
  • Output FSR: (-Vref),(Bip 2Vref),(Bip Vref),(Uni 2Vref),(Uni Vref),User Def. Range/Offset
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+5)
  • Pwr Diss: 1.25mW
  • Package: SOP

AD5544 Functional Block Diagram

AD5544 Functional Block Diagram
AD5544 Functional Block Diagram
Part# Bits Update Rate Settling Time # Outputs
AD5544 16 500KSPS 900ns 4
AD5545 16 2MSPS 500ns 2
AD5547 16 2MSPS 500ns 2
AD5554 14 500KSPS 900ns 4
AD9777 16 400MSPS 11ns 2
AD768 16 40MSPS 25ns 1
AD5543 16 1.2MSPS 500ns 1
AD5546 16 2MSPS 500ns 1
AD7564 12 1.8MSPS 550ns 4
AD5764 16 1.26MSPS 8µs 4
AD5754R 16 1.1MSPS 10µs 4

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.