AD5398: 120 mA, Current Sinking, 10-Bit, I2C D/A Converter
The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire ...More
analogZone Places the AD5398 Integrated Lens Driver on its "Product of the Year" List
For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.
AD5398: 120 mA, Current Sinking, 10-Bit, I2C D/A Converter
Product Description
The AD5398 is a single 10-bit DAC with 120 mA output current sink capability. It features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire (I2C compatible) serial interface that operates at clock rates up to 400 kHz.
The AD5398 incorporates a power-on reset circuit, which ensures that the DAC output powers-up to zero and remains there until a valid write takes place. It also has a power-down feature that reduces the current consumption of the device to 1 µA max.
The AD5398 is designed for autofocus, image stabilization and optical zoom applications in camera phones, digital still cameras and camcorders.
The I2C address range for the AD5398 is 18 Hex to 1F Hex inclusive.
Consumer/Communications Applications
Industrial Applications
- Data Sheet Rev B, 12/2005 (pdf 434kB)
- (About Data Sheets)
Features
- 10-Bit Resolution
- 120 mA Current Sink
- Integrated Current Sense Resistor
- Available in 9 lead WLCSP (1.4 mm x 1.69 mm) Package
- Also available in 9-lead 3mm x 3mm LFCSP and bare die
- 2-Wire (I2C® Compatible) Serial Interface
- 2.7 V to 5.5 V Power Supply
- Guaranteed Monotonic by Design over All Codes
- Power-Down to 0.5 µA
- Internal Reference
- Power-On Reset
- Power-Down Function
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD5398
120 mA, Current Sinking, 10-Bit, I2C D/A Converter
Other Diagrams for AD5398
120 mA, Current Sinking, 10-Bit, I2C D/A Converter
AD5398 Pin Configuration
Functional Block Diagram for AD5398
AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5 V DAC
AD5763 - Complete Dual, 16-Bit High Accuracy, Serial Input, ±5 V DAC
AD5724R - Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC
| Part# | Bits | Update Rate | Settling Time | # Outputs |
|---|---|---|---|---|
| AD5398 | 10 | 31KSPS | 250µs | 1 |
| ADV7128 | 10 | 80MSPS | 12ns | 1 |
| AD9750 | 10 | 125MSPS | 35ns | 1 |
| AD5432 | 10 | 2.47MSPS | 55ns | 1 |
| AD5433 | 10 | 20.4MSPS | 35ns | 1 |
| AD9751 | 10 | 300MSPS | 11ns | 1 |
| AD5451 | 10 | 2.7MSPS | 110ns | 1 |
| AD5310 | 10 | 167KSPS | 6µs | 1 |
| AD5311 | 10 | 143KSPS | 7µs | 1 |
| AD5611 | 10 | 1.7MSPS | 6µs | 1 |
| AD5612 | 10 | 1.7MSPS | 6µs | 1 |
| AD9760 | 10 | 125MSPS | 35ns | 1 |
| AD9705 | 10 | 175MSPS | 11ns | 1 |
| AD7533 | 10 | 1.7MSPS | 600ns | 1 |
| AD5331 | 10 | 143KSPS | 7µs | 1 |
| ADV7127 | 10 | 240MSPS | 15ns | 1 |
| AD9740 | 10 | 210MSPS | 11ns | 1 |
AD5398 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD5398-WAFER | Contact ADI | CHIPS OR DIE | - | TBD | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD5398BCBZ-REEL | Prodn | 9 ball WLCSP | 9 | TBD | $1.53 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD5398BCBZ-REEL7 | Prodn | 9 ball WLCSP | 9 | TBD | $1.53 | 08/14/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5398BCPZ-REEL | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.53 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD5398BCPZ-REEL7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.53 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD5398BCSURFZ | Contact ADI | CHIPS OR DIE | 8 | Ind | $1.60 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD5398D-WAFER | Contact ADI | CHIPS OR DIE | - | TBD | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close