Add to Signal Chain Designer

AD5371:  40-Channel, 14-Bit, Serial Input, Voltage Output DAC

Product Details

The AD5371* contains 40 14-bit DACs in a single 80-lead LQFP or 100-ball CSP_BGA. The device provides buffered voltage outputs with a span of 4× the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into five groups of eight DACs. Three offset DACs allow the output range of the groups to be adjusted. Group 0 can be adjusted by Offset DAC 0, Group 1 can be adjusted by Offset DAC 1, and Group 2 to Group 4 can be adjusted by Offset DAC 2.

The AD5371 offers guaranteed operation over a wide supply range, with VSS from −16.5 V to −4.5 V and VDD from 9 V to 16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The AD5371 has a high speed serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. It also has a 100 MHz low voltage differential signaling (LVDS) serial interface.

The DAC registers are updated on reception of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register to allow removal of gain and offset errors.

Each DAC output is gained and buffered on chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.

Applications

  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical switches
  • Industrial control systems
  • Instrumentation
*Protected by U.S. Patent No. 5,969,657; other patents pending.

FEATURES and BENEFITS

  • 40-channel DAC in 80-lead LQFP and 100-ball CSP_BGA
  • Guaranteed monotonic to 14 bits
  • Maximum output voltage span of 4 × VREF
    (20 V)
  • Nominal output voltage span of −4 V to +8 V
  • System calibration function allowing user-programmable offset and gain
  • Clear function to user-defined SIGGNDx
  • Multiple, independent output spans available
  • See Data Sheet for Additional Information

Functional Block Diagram for AD5371

Documentation

Title Content Type File Type
AD5371: 40-Channel, 14-Bit, Serial Input, Voltage Output DAC Data Sheet (Rev B, 03/2008) (pdf, 644 kB) Data Sheets PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Application Notes PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Product Reviews HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Analog Devices extends its denseDAC™ family of data converters Overview HTML
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD536x_7x Voltage Calculator
This design assistant will allow you to calculate the output voltage of the AD536x and AD537x series of DAC's, based on various configurations of the registers within.
Design Assistants HTML
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5371 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5371BBCZ Status: Production 100 ball CSPBGA (10x10x1.35) 100 Ind Tray, 184 $69.65 $59.20 Y  Material Info Notify Me Purchase
AD5371BBCZ-REEL Status: Production 100 ball CSPBGA (10x10x1.35) 100 Ind Reel, 1500 - $59.20 Y  Material Info Notify Me Purchase
AD5371BSTZ Status: Production 80 ld LQFP (12x12x1.4mm) 80 Ind Tray, 119 $69.65 $59.20 Y  Material Info PCN Purchase Sample
AD5371BSTZ-REEL Status: Production 80 ld LQFP (12x12x1.4mm) 80 Ind Reel, 1000 - $59.20 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5371 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5371EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close