content here.
content here.

AD5370:  40-Channel, 16-Bit, Serial Input, Voltage-Output DACs

The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset of each DAC channel can be independently trimmed to remove errors. For even greater flexibility, the device is divided into five groups of eight DACs. Three offset DAC channels allow the output range of ...More

AD5370:  40-Channel, 16-Bit, Serial Input, Voltage-Output DACs

Product Description

The AD5370* contains forty 16-bit DACs in a single 64-lead LFCSP and a 64-lead LQFP. The device provides buffered voltage outputs with a span that is 4× the reference voltage. The gain and offset of each DAC channel can be independently trimmed to remove errors. For even greater flexibility, the device is divided into five groups of eight DACs. Three offset DAC channels allow the output range of blocks to be adjusted. Group 0 can be adjusted by Offset DAC 0, Group 1 can be adjusted by Offset DAC 1, and Group 2 to Group 4 can be adjusted by Offset DAC 2.

The AD5370 offers guaranteed operation over a wide supply range, with VSS from −16.5 V to −4.5 V and VDD from +9 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The AD5370 has a high speed serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz.

The DAC registers are updated on receipt of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register to allow removal of gain and offset errors.

Each DAC output is gained and buffered on chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.

Applications

  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical switches
  • Industrial control systems
  • Instrumentation
  • * Protected by U.S. Patent No. 5,969,657; other patents pending.

    Data Sheet, Rev. 0, 4/08

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • 40-channel DAC in 64 Lead LFCSP and LQFP
    • Guaranteed monotonic to 16 bits
    • Maximum output voltage span of 4 × VREF
      (20 V)
    • Nominal output voltage range of -4 V to +8 V
    • Multiple, independent output span available
    • System calibration function allowing user-programmable offset and gain
    • See Data Sheet for Additional Information
    • Resolution (Bits): 16bit
    • DAC Update Rate: 540kSPS
    • DAC Settling Time: 20µs
    • # DAC Outputs: 40
    • DAC Type: Voltage Out
    • DAC Input Format: Ser,SPI
    • Output FSR: (Bip 2Vref),(Uni 4 x VRef),User Def. Range/Offset
    • Ref Int/Ext: Ext
    • Supply Vnom: Multi(±15, +2.5Dig) ,Multi(±15, +3.3Dig) ,Multi(±15, +3Dig),Multi(±15, +5Dig)
    • Pwr Diss: 610mW
    • Package: CSP,QFP

    Functional Block Diagram for AD5370

    OF NOTE ....

    For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.

    Part# Bits Update Rate Settling Time # Outputs
    AD5370 16 540KSPS 20µs 40
    AD5372 16 540KSPS 20µs 32
    AD5360 16 540KSPS 20µs 16
    AD5371 14 540KSPS 20µs 40
    AD5362 16 540KSPS 20µs 8
    AD5754R 16 1.1MSPS 10µs 4
    AD5764 16 1.26MSPS 8µs 4
    AD5752R 16 1.07MSPS 7.5µs 2
    AD5545 16 2MSPS 500ns 2
    AD5547 16 2MSPS 500ns 2
    AD9777 16 400MSPS 11ns 2

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.