Add to Signal Chain Designer

AD5346:  2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 8-Bit D/A Converter

Product Details

The AD5346/AD5347/AD5348 are octal 8-, 10-, and 12- bit DACs, operating from a 2.5 V to 5.5 V supply. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, and also allows a choice of buffered or unbuffered reference input.

The AD5346/AD5347/AD5348 have a parallel interface. CS selects the device and data is loaded into the input registers on the rising edge of WR. A readback feature allows the internal DAC registers to be read back through the digital port.

The GAIN pin on these devices allows the output range to be set at 0 V to VREF or 0 V to 2 x VREF.

Input data to the DACs is double-buffered, allowing simultaneous update of multiple DACs in a system using the LDAC pin.

An asynchronous CLR input is also provided, which resets the contents of the Input Register and the DAC Register to all zeros. These devices also incorporate a power-on-reset circuit that ensures that the DAC output powers on to 0 V and remains there until valid data is written to the device. All three parts are pin-compatible, which allows the user to select the amount of resolution appropriate for their application without redesigning their circuit board.

APPLICATIONS

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Optical networking
  • Automatic test equipment
  • Mobile communications
  • Programmable attenuators
  • Industrial process control

FEATURES and BENEFITS

  • Low Power Operation: 1.4 mA (max) @ 3 V
  • Power-Down to 100 nA @ 3 V, 240 nA @ 5 V
  • Guaranteed Monotonic by Design Over All Codes
  • Rail-to-Rail Output Range:
    0–VREF or 0–2 VREF
  • Power-On Reset to Zero Volts
  • Asynchronous CLR Facility
  • Simultaneous Update of DAC Outputs via LDAC Pin
  • Readback
  • Buffered/Unbuffered Reference Inputs
  • 20 ns WR Time
  • 38-lead TSSOP/6mm x 6mm 40-lead CSP Packaging
  • Temperature Range: –40ºC to +105ºC

Functional Block Diagram for AD5346

AD5346 Diagram
Functional Block Diagram for AD5346

Similar Products

  • AD5330: 2.5V to 5.5V, 115 µA Parallel Interface Single Voltage-Output 8-Bit DAC
  • AD5331: 2.5V to 5.5V, 115 µA Parallel Interface Single Voltage Output 10-Bit DAC
  • AD5332: +2.5V to 5.5V, 230 µA Dual Rail-to-Rail Voltage Output 8-Bit DAC with Parallel Interface in 20-lead TSSOP
More

OF NOTE ...

For more information and to request a sample, contact the DAC Product Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

Documentation

Title Content Type File Type
AD5346/AD5347/AD5348: 2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 8-/10-/12-Bit DACs Data Sheet (Rev 0, 11/2003) (pdf, 949 kB) Data Sheets PDF
Understanding D/A Converter Architectures
The performance of a D/A is determined through a combination of architecture and process ... by James Caffrey, Analog Devices, Inc. (Electronic Products, September 2003)
Technical Articles HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5346 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5346BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 40 Ind Tray, 490 $3.69 $3.03 Y  Material Info PCN Purchase
AD5346BRU Status: Production 38 ld TSSOP 38 Ind Tube, 50 $4.21 $3.45 N  Material Info PCN Purchase
AD5346BRU-REEL Status: Production 38 ld TSSOP 38 Ind Reel, 2500 - $3.45 N  Material Info PCN Purchase
AD5346BRU-REEL7 Status: Production 38 ld TSSOP 38 Ind Reel, 1000 - $3.45 N  Material Info PCN Purchase
AD5346BRUZ Status: Production 38 ld TSSOP 38 Ind Tube, 50 $3.64 $2.99 Y  Material Info PCN Purchase Sample
AD5346BRUZ-REEL Status: Production 38 ld TSSOP 38 Ind Reel, 2500 - - Y  Material Info PCN Purchase
AD5346BRUZ-REEL7 Status: Production 38 ld TSSOP 38 Ind Reel, 1000 - - Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close