content here.
content here.

AD5341:  2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 12-Bit DAC

The AD5330/AD5331/AD5340/AD5341* are single 8-/10-/12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 115 μA at 3 V and feature a power-down mode that further reduces the current to 80 nA. The devices incorporate an on-chip output buffer that can drive the output to both supply rails, but the AD5330, AD5340, and AD5341 allow a choice of buffered or unbuffered reference input. ...More

AD5341:  2.5V to 5.5V, 115µA Parallel Interface Single Voltage Output 12-Bit DAC

Product Description

The AD5330/AD5331/AD5340/AD5341* are single 8-/10-/12-bit DACs. They operate from a 2.5 V to 5.5 V supply consuming just 115 μA at 3 V and feature a power-down mode that further reduces the current to 80 nA. The devices incorporate an on-chip output buffer that can drive the output to both supply rails, but the AD5330, AD5340, and AD5341 allow a choice of buffered or unbuffered reference input.

The AD5330/AD5331/AD5340/AD5341 have a parallel interface. CS selects the device and data is loaded into the input registers on the rising edge of WR.

The GAIN pin allows the output range to be set at 0 V to VREF or 0 V to 2 × VREF.

Input data to the DACs is double-buffered, allowing simultaneous update of multiple DACs in a system using the LDAC pin.

An asynchronous CLR input is also provided, which resets the contents of the input register and the DAC register to all zeros. These devices also incorporate a power-on reset circuit that ensures that the DAC output powers on to 0 V and remains there until valid data is written to the device.

The AD5330/AD5331/AD5340/AD5341 are available in thin shrink small outline packages (TSSOP).

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process control
  • * Protected by U.S. Patent Number 5,969,657; other patents pending.

    Data Sheet, Rev. A, 2/08

    • Single 12-Bit DAC in 20-Lead TSSOP
    • Low power operation: 115 μA @ 3 V, 140 μA @ 5 V
    • Power-down to 80 nA @ 3 V, 200 nA @ 5 V via PD Pin
    • 2.5 V to 5.5 V power supply
    • Double-buffered input logic
    • Guaranteed monotonic by design over all codes
    • Buffered/unbuffered reference input options
    • See Data Sheet for Additional Information
    • Resolution (Bits): 12bit
    • DAC Update Rate: 125kSPS
    • DAC Settling Time: 8µs
    • # DAC Outputs: 1
    • DAC Type: Voltage Out
    • DAC Input Format: Byte
    • Output FSR: (Uni 2Vref),(Uni Vref)
    • Ref Int/Ext: Ext
    • Supply Vnom: Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    • Pwr Diss: 1.25mW
    • Package: SOP

    Functional Block Diagram for AD5341

    OF NOTE ...

    Questions? Contact the DAC Team!

    Part# Bits Update Rate Settling Time # Outputs
    DAC8043A 12 4MSPS 250ns 1
    AD7845 12 200KSPS 5µs 1
    AD5441 12 5MSPS 500ns 1
    AD5443 12 2.47MSPS 90ns 1
    AD5444 12 2.7MSPS 40ns 1
    AD5445 12 20.4MSPS 80ns 1
    AD5452 12 2.7MSPS 160ns 1
    AD667 12 500KSPS 2µs 1
    AD9752 12 125MSPS 35ns 1
    AD7245A 12 143KSPS 7µs 1
    AD7248A 12 142KSPS 7µs 1
    AD7943 12 1.7MSPS 600ns 1
    AD9753 12 300MSPS 11ns 1
    AD5320 12 125KSPS 8µs 1
    AD5321 12 125KSPS 8µs 1
    AD7945 12 1.7MSPS 600ns 1
    AD5620 12 125KSPS 8µs 1
    AD5621 12 1.7MSPS 6µs 1
    AD5622 12 1.7MSPS 6µs 1
    AD7948 12 1.7MSPS 600ns 1
    AD9706 12 175MSPS 11ns 1
    AD5340 12 125KSPS 8µs 1
    AD5341 12 125KSPS 8µs 1
    AD9742 12 210MSPS 11ns 1
    AD9762 12 125MSPS 35ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.