Add to Signal Chain Designer

AD7804:  +3.3 V to +5 V Quad/Octal 10-Bit DAC

Product Details


The AD7804/AD7808 are quad/octal 10-bit digital-to-analog converters, with serial load capabilities, while the AD7805/AD7809 are quad/octal 10-bit digital-to-analog converters with parallel load capabilities. These parts operate from a +3.3 V to +5 V (10%) power supply and incorporates an on-chip reference. These DACs provide output signals in the form of VBIAS VSWING. VSWING is derived internally from VBIAS. On-chip control registers include a system control register and channel control registers. The system control register has control over all DACs in the package. The channel control registers allow individual control of DACs. The complete transfer function of each individual DAC can be shifted around the VBIAS point using an on-chip Sub DAC. All DACs contain double buffered data inputs, which allow all analog outputs to be simultaneously updated using the asynchronous LDAC input.

Applications

  • Optical Disk Drives
  • Instrumentation and Communication Systems
  • Process Control and Voltage Setpoint Control
  • Trim Potentiometer Replacement
  • Trim Potentiometer Replacement
  • Data Sheet, Rev. A, 12/98

    FEATURES and BENEFITS

    • Four 10-Bit DACs in One Package
    • Serial and Parallel Loading Facilities Available
      AD7804 Quad 10-Bit Serial Loading
      AD7805 Quad 10-Bit Parallel Loading
      AD7808 Octal 10-Bit Serial Loading
      AD7809 Octal 10-Bit Parallel Loading
    • +3.3 V to +5 V Operation
    • Power-Down Mode
    • Power-On Reset
    • Standby Mode (All DACs/Individual DACs)
    • Low Power All CMOS Construction
    • 10-Bit Resolution
    • Double Buffered DAC Registers
    • Dual External Reference Capability

    Functional Block Diagram for AD7804

    AD7804 Diagram
    Functional Block Diagram for AD7804

    Documentation

    Title Content Type File Type
    AD7804/AD7805/AD7806/AD7809: +3.3 V to +5 V Quad/Octal 10-Bit DACs Data Sheet  (Rev A, 04/2007) (pdf, 310 kB) Data Sheets PDF
    10-Bit Quad DACs for Single-Supply 3.0 V to 5.5 V Operation
    (Analog Dialogue, Vol. 29, No. 3, 1995)
    Analog Dialogue HTML
    Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD7804 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD7804BNZ Status: Production 16 ld PDIP 16 Comm. Tube, 25 $8.53 $7.70 Y  Material Info PCN Purchase
    AD7804BR Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $9.08 $8.21 N  Material Info PCN Purchase
    AD7804BR-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $8.21 N  Material Info PCN Purchase
    AD7804BRZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $8.28 $7.48 Y  Material Info PCN Purchase
    AD7804BRZ-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $7.48 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close