content here.
content here.

AD5535:  32-Channel, 14-Bit DAC with Fullscale Output Voltage Programmable from 50 V to 200 V

The AD5535 is a 32-channel 14-bit DAC with an on-chip high voltage output amplifier. This device is targeted for optical microelectromechanical systems. The output voltage range is programmable via the REFIN pin. Output range is 0 to 50 V with REFIN=1 V and is 0 V to +200 V with REFIN=4 V. Each amplifier can source 700 µA, ideal for the deflection and control of optical MEMS mirrors. The ...More

AD5535:  32-Channel, 14-Bit DAC with Fullscale Output Voltage Programmable from 50 V to 200 V

Product Description

The AD5535 is a 32-channel 14-bit DAC with an on-chip high voltage output amplifier. This device is targeted for optical microelectromechanical systems. The output voltage range is programmable via the REFIN pin. Output range is 0 to 50 V with REFIN=1 V and is 0 V to +200 V with REFIN=4 V. Each amplifier can source 700 µA, ideal for the deflection and control of optical MEMS mirrors. The output amplifier with a gain of 50 is driven from a 14-bit DAC whose output range varies from 0 to VREF depending on the code loaded the the relevant DAC register. The selected DAC register is written to via the 3-wire interface. The serial interface operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards.

The device is operated with AVCC = 4.75 to 5.25V, DVCC = 2.7 V to 5.25 V, V- = -4.75 to -5.25 V, V+ = +4.75V to +5.25 V, VPP = 210 V. A stable reference is required on REF_IN. REF_IN is buffered internally on the AD5535.

Product Highlights

1. 32, 14-bit DACs in one package, guaranteed monotonic with integrated high voltage amplifier.
2. Available in a CSPBGA package with a body size of 15mm by 15mm.

Applications

  • Optical Microelectromechanical Systems (MEMS)
  • Optical Crosspoint Switches
  • Micro-Positioning Applications Using Piezo-Flextures
  • Level Setting in Automotive Test and Measurement
  • Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • High Integration: 32-Channel, 14-Bit DAC with Integrated
    • High Voltage Output Amplifier
    • Guaranteed Monotonic
    • Housed in 15 x 15 mm CSPBGA Package Output
    • Fullscale Output Voltage Programmable from 50V to 200V via Reference Input
    • 700uA Drive Capability
    • Integrated Silicon Diode for Temperature Monitoring
    • DSP-/Microcontroller-Compatible Serial Interface
    • Channel Update Rate 1.2 MHz
    • Asynchronous RESET facility
    • Temperature Range -10ºC to +85ºC
    • Resolution (Bits): 14bit
    • DAC Update Rate: 1.2MSPS
    • DAC Settling Time: 65µs
    • # DAC Outputs: 32
    • DAC Type: Voltage Out
    • DAC Input Format: Ser
    • Output FSR: (Uni 200V),(Uni 50V),User Def. Range/Offset
    • Ref Int/Ext: Ext
    • Supply Vnom: Multi(±5, +5, +210)
    • Pwr Diss: 787mW
    • Package: BGA,CSP

    Functional Block Diagram for AD5535

    Part# Bits Update Rate Settling Time # Outputs
    AD5535 14 1.2MSPS 65µs 32
    AD5532HS 14 1.1MSPS 10µs 32
    AD5555 14 2MSPS 500ns 2
    AD5557 14 2MSPS 500ns 2
    AD9767 14 125MSPS 35ns 2
    AD9775 14 400MSPS 11ns 2
    AD5373 14 540KSPS 20µs 32
    AD9772A 14 160MSPS 11ns 1
    AD5446 14 2.7MSPS 80ns 1
    AD5453 14 2.7MSPS 180ns 1
    AD5553 14 1.2MSPS 500ns 1

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.