| Title | Content Type | File Type |
|---|---|---|
| AD5532B: 32-Channel, 14-Bit DAC with Precision Infinite Sample-and-Hold Mode (Rev A, 09/2002) (pdf, 566 kB) | Data Sheets | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| Automatic Test Equipment Brochure (pdf, 2037 kB) | Overview | |
| Analog Devices extends its denseDAC™ family of data converters | Overview | HTML |
|
Extending the denseDAC™ Multichannel D/As
(pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution. |
Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.