Add to Signal Chain Designer

AD5516:  16-Channel 12-Bit Bipolar Voltage-Output DAC with 14-Bit Increment Mode

Product Details

The AD5516 is a 16-channel 12-bit bipolar voltage-output DAC packaged in 74-ball CSPBGA. The part contains a special Increment/Decrement mode which allows 14-bit resolution to be achieved. The output voltage range is fixed at ±2.5 V (AD5516-1), ±5 V (AD5516-2) and ±10 V (AD5516-3). The DAC registers are written to via the 3-wire serial interface. The serial interface is compatible with standard SPI™, MICROWIRE™ and DSP interface standards and operates at clock rates up to 20 MHz. Access to the feedback resistor in each channel is provided via RFB0 to RFB15 pins.

FEATURES and BENEFITS

  • High Integration: 16-Channel DAC in 12x12 mm2 CSPBGA
  • 14-bit resolution in Increment/Decrement Mode
  • ±2 LSB Integral Non-linearity
  • Output voltage range
    ±2.5 V (-1), ±5 V (-2), ±10 V (-3)
  • Asynchronous Reset via /RESET Pin
  • Powerdown via PD Pin
  • Serial SPI Interface

Functional Block Diagram for AD5516

AD5516 Diagram
Functional Block Diagram for AD5516

Documentation

Title Content Type File Type
AD5516: 16-Channel, 12-Bit Voltage-Output DAC with 14-Bit Increment Mode Data Sheet (Rev B, 08/2003) (pdf, 361 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Analog Devices extends its denseDAC™ family of data converters Overview HTML
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5516 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5516ABC-1 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $31.93 $27.17 N  Material Info PCN Purchase Sample
AD5516ABC-2 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $36.89 $31.38 N  Material Info PCN Purchase
AD5516ABC-3 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $36.89 $31.38 N  Material Info PCN Purchase
AD5516ABCZ-1 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $31.93 $27.17 Y  Material Info PCN Purchase
AD5516ABCZ-2 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $31.93 $27.17 Y  Material Info PCN Purchase
AD5516ABCZ-3 Status: Production 74 ball CSPBGA 74 Ind Tray, 189 $31.93 $27.17 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5516-1/-2/-3 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5516-1EBZ Status: Production Evaluation Board $159.00 Yes -
EVAL-AD5516-2EBZ Status: Production Evaluation Board $159.00 Yes -
EVAL-AD5516-3EBZ Status: Production Evaluation Board $159.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close