Add to Signal Chain Designer

AD5425:  8-Bit, High Bandwidth, Multiplying DAC with Serial Interface

Product Details

The AD5425 is a CMOS 8-bit current output digital-to-analog converter, which operates from a +2.5 V to 5.5 V power supply, making it suited to battery powered applications and many other applications.

This DAC utilizes a double buffered 3-wire serial interface that is compatible with SPI™, QSPI™, MICROWIRE™ and most DSP interface standards. An LDAC pin is also provided, which allows simultaneous updates in a multi-DAC configuration. On power-up, the internal shift register and latches are filled with 0s and the DAC outputs are 0 V.

As a result of processing on a CMOS sub micron process, this DAC offers excellent four quadrant multiplication characteristics, with large signal multiplying bandwidths of 10 MHz.

The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor, RFB, provides temperature tracking and full-scale voltage output when combined with an external I-to-V precision amplifier.

The AD5425 is available in a small, 10-lead MSOP package.

Applications

  • Portable battery-powered applications
  • Waveform generators
  • Analog processing
  • Instrumentation applications
  • Programmable amplifiers and attenuators
  • Digitally controlled calibration
  • Programmable filters and oscillators
  • Composite video
  • Ultrasound
  • Gain, offset, and voltage trimming

FEATURES and BENEFITS

  • 2.5 V to 5.5 V Supply Operation
  • 50 MHz Serial Interface
  • 2.47 MSPS update rate
  • INL of ±0.25 LSB
  • 10 MHz Multiplying Bandwidth
  • ±10 V Reference Input
  • Low glitch energy: <2 nV-s
  • Extended temperature range: −40°C to +125°C
  • 10-lead MSOP package
  • Guaranteed Monotonic
  • Four Quadrant Multiplication
  • Power-on reset with brownout detection
  • LDAC Function
  • 0.4 μA typical power consumption

Functional Block Diagram for AD5425

Similar Products

  • AD5450 8-Bit High Bandwidth Multiplying DACs with Serial Interface
  • AD5432 High Bandwidth CMOS 10-Bit Serial Interface Multiplying D/A Converter
  • AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter
  • AD5453 14-Bit High Bandwidth Multiplying DACs with Serial Interface

Design Tools,Models,Drivers & Software

Title Content Type File Type
BeMicro FPGA Project for AD5425 with Nios driver FPGA HDL HTML
AD5425 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5425 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5425YRM Status: Production 10 ld MSOP 10 Ind Tube, 50 $2.00 $1.64 N  Material Info PCN Purchase
AD5425YRM-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $1.64 N  Material Info PCN Purchase
AD5425YRM-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $1.64 N  Material Info PCN Purchase
AD5425YRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $1.73 $1.42 Y  Material Info PCN Purchase Sample
AD5425YRMZ-REEL Status: Production 10 ld MSOP 10 Ind Reel, 3000 - $1.42 Y  Material Info PCN Purchase
AD5425YRMZ-REEL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $1.42 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5449 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-AD5415/49SDZ Status: Production Combination Evaluation Board $59.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close