content here.
content here.

AD5384:  40-Channel, 3 V/5 V Single Supply,14-Bit, Serial Voltage-Output DAC

The AD5384 is a complete 40-channel, 14-bit DAC in a 100-lead CSPBGA package. It operates from a single 3V or 5V supply. All 40-channels have an on-chip output amplifier with rail-to-rail operation. The AD5384 includes an internal 1.25 V/2.5 V, 10 ppm/°C reference, an on-chip channel monitor function that multiplexes the analog outputs to a common MON_OUT pin for external monitoring and an ...More

AD5384:  40-Channel, 3 V/5 V Single Supply,14-Bit, Serial Voltage-Output DAC

Product Description

The AD5384 is a complete 40-channel, 14-bit DAC in a 100-lead CSPBGA package. It operates from a single 3V or 5V supply. All 40-channels have an on-chip output amplifier with rail-to-rail operation. The AD5384 includes an internal 1.25 V/2.5 V, 10 ppm/°C reference, an on-chip channel monitor function that multiplexes the analog outputs to a common MON_OUT pin for external monitoring and an output amplifier boost mode that allows the amplifier settling time to be optimized. The AD5384 contains a serial interface compatible with SPI™, QSPI™, MICROWIRE™ and DSP interface standards with interface speeds in excess of 30 MHz and an I2C compatible interface supporting 400kHz data transfer rate.

An input register followed by a DAC register provides double buffering allowing the DAC outputs to be updated independently or simultaneously using the /LDAC input.

Each channel has a programmable gain and offset adjust register allowing the user to fully calibrate any DAC Channel. Power consumption is typically 0.3 mA/channel.

  • Guaranteed Monotonic
  • INL Error: ±4 LSB max
  • Package Type: 100-lead CSPBGA
    (10 mm x 10 mm)
  • Serial SPI™, QSPI™, Microwire™ and DSP-compatible Serial Interface featuring Data Readback Mode
  • I2C Compatible Serial Interface
  • On-chip Output Amplifier with Rail to Rail Operation
  • Integrated Channel Monitor Function
  • Optional Boost Mode For Faster Slew Rate
    (8 µs typ.)
  • System Calibration Function allowing User Programmable Offset and Gain Adjust
  • Toggle Mode: Enables Squarewave Generation
  • On-chip 1.25 V/2.5 V, 10 ppm/°C Reference
  • Integrated Channel Monitor Function
  • Resolution (Bits): 14bit
  • DAC Update Rate: 125kSPS
  • DAC Settling Time: 8µs
  • # DAC Outputs: 40
  • DAC Type: Voltage Out
  • DAC Input Format: I2C/Ser 2-wire,Ser,SPI
  • Output FSR: (Uni 2.5V),(Uni 2Vref),(Uni 5V),User Def. Range/Offset
  • Ref Int/Ext: Int/Ext
  • Supply Vnom: Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 80mW
  • Package: BGA,CSP

Functional Block Diagram for AD5384

Part# Bits Update Rate Settling Time # Outputs
AD5380 14 125KSPS 8µs 40
AD5384 14 125KSPS 8µs 40
AD5382 14 125KSPS 8µs 32
AD5381 12 167KSPS 6µs 40
AD5390 14 125KSPS 8µs 16
AD5392 14 125KSPS 8µs 8
AD5371 14 540KSPS 20µs 40
AD5554 14 500KSPS 900ns 4
AD5644R 14 250KSPS 3.5µs 4
AD5044 14 125KSPS 8µs 4
AD5732R 14 1.07MSPS 7.5µs 2

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.