Add to Signal Chain Designer

AD5373:  32-Channel, 14-Bit, Serial Input, Voltage-Output DAC

Product Details

The AD5372/AD5373 contain 32, 16-bit or 14-bit digital-to-analog converters (DACs) in a single 64-lead LQFP. The devices provide buffered voltage outputs with a nominal span of 4× the reference voltage. The gain and offset of each DAC can be inde-pendently trimmed to remove errors. For even greater flexibility, the device is divided into four groups of eight DACs. Two offset DACs allow the output range of the groups to be altered. Group 0 can be adjusted by Offset DAC 0, and Group 1 to Group 3 can be adjusted by Offset DAC 1.

The AD5372/AD5373 offer guaranteed operation over a wide supply range: VSS from −16.5 V to −4.5 V and VDD from 9 V to 16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The ADAD5372/AD5373 have a high-speed serial inter- face, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz.

The DAC registers are updated on reception of new data. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register.

Each DAC output is gained and buffered on-chip with respect to an external SIGGNDx input. The DAC outputs can also be switched to SIGGNDx via the CLR pin.

Applications

  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical switches
  • Industrial control systems
  • Instrumentation

FEATURES and BENEFITS

  • Chinese data sheet available
  • 32-channel DAC in a 64-lead LQFP
  • AD5372/AD53731 guaranteed monotonic to 16/14 bits
  • Maximum output voltage span of 4 × VREF
    (20 V)
  • Multiple, independent output voltage spans available
  • System calibration function allowing user-programmable offset and gain
  • Clear function to user-defined SIGGNDx
  • Simultaneous update of DAC outputs
  • See Data Sheet for Additional Information

Functional Block Diagram for AD5373

Documentation

Title Content Type File Type
AD5372/AD5373: 32-Channel, 16-/14-Bit, Serial Input, Voltage-Output DACs Data Sheet (Rev C, 07/2011) (pdf, 586 kB) Data Sheets PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Application Notes PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Product Reviews HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Overview PDF
Analog Devices extends its denseDAC™ family of data converters Overview HTML
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5373 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5373BCPZ Status: Production 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Tray, 260 $55.88 $47.50 Y  Material Info Notify Me Purchase Sample
AD5373BCPZ-RL7 Status: Production 64 ld LFCSP (9x9mm, 7.10 exposed pad) 64 Ind Reel, 750 - - Y  Material Info Notify Me Purchase
AD5373BSTZ Status: Production 64 ld LQFP (10x10mm) 64 Ind Tray, 160 $56.55 $48.07 Y  Material Info PCN Purchase Sample
AD5373BSTZ-REEL Status: Production 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $48.07 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD5373 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD5373EBZ Status: Production Evaluation Board $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close